Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-VZ-KR-GG25-DIN 766-A - Chain Wheels with Teeth (Hasp Wheels), suitable for chains according to DIN 766 A
MÄDLER
Drive Element
Roller Chains
Round steel chain DIN 766 A und toothed / untoothed reel wheels
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/rsk_766a_u_verz-unverz-raeder/haspelrad_verzahnt.prj},{NB=77122000},{ARTNR=77122000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{KS=5/6},{TLG=18,5},{Z=20},{DA=260},{D=236},{B=33},{ND=60},{L=50},{BB=20.0},{GEW=5.0},{BX1=23.0},{BX2=8.0},{DX=233},{DXT=12.5},{R=12.5},{RR=2.0},{RRR=1.0},{RRRR=2.0},{RST=10.0},{RST1=0.0},{XX=0},{NDA=0},{RST2=0},{DXX2=0},{DXT2=0},{RST3=0},{R2=0},{TK=130},{TKB=50},{DXT3=5},{DXX3=0},{DXTH=0.0},{NDX=0},{R3=0},{DXX4=0},{DXT4=0},{DXX5=0},{RST4=0.0},{RST5=0.0},{DX2=215.0},{DX1=207},{DX3=233},{ZD=8.0},{CTN=84839081}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
[mm]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KS
Chain thickness
[mm]
TLG
Pitch
[mm]
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
b
[mm]
ND
[mm]
L
[mm]
BB
B approx.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
77110400
77110400
Grey cast iron
Grey cast iron GG25
4
16
4
56
41
24
40
30
8.0
0.3
84839081
77110800
77110800
Grey cast iron
Grey cast iron GG25
4
16
8
96
81
28
50
35
8.0
1.0
84839081
77111200
77111200
Grey cast iron
Grey cast iron GG25
4
16
12
140
122
25
50
40
8.0
1.5
84839081
77111500
77111500
Grey cast iron
Grey cast iron GG25
4
16
15
165
153
24
50
40
8.0
2.4
84839081
77111800
77111800
Grey cast iron
Grey cast iron GG25
4
16
18
200
183
26
50
40
10.0
2.6
84839081
77120600
77120600
Grey cast iron
Grey cast iron GG25
5/6
18,5
6
95
71
32
50
50
8.0
1.2
84839081
77120700
77120700
Grey cast iron
Grey cast iron GG25
576
18,5
7
110
82
34
60
50
8.0
1.9
84839081
77120800
77120800
Grey cast iron
Grey cast iron GG25
5/6
18,5
8
120
94
32
50
50
8.0
2.0
84839081
77121000
77121000
Grey cast iron
Grey cast iron GG25
5/6
18,5
10
135
118
32
60
50
10.0
2.4
84839081
77121200
77121200
Grey cast iron
Grey cast iron GG25
5/6
18,5
12
165
141
33
60
50
10.0
3.2
84839081
77121400
77121400
Grey cast iron
Grey cast iron GG25
5/6
18,5
14
185
165
32
65
50
12.0
4.3
84839081
77121500
77121500
Grey cast iron
Grey cast iron GG25
5/6
18,5
15
200
177
32
65
50
12.0
3.2
84839081
77121600
77121600
Grey cast iron
Grey cast iron GG25
5/6
18,5
16
215
188
31
65
50
15.0
3.8
84839081
77121800
77121800
Grey cast iron
Grey cast iron GG25
5/6
18,5
18
235
212
35
60
50
15.0
5.0
84839081
77122000
77122000
Grey cast iron
Grey cast iron GG25
5/6
18,5
20
260
236
33
60
50
20.0
5.0
84839081
77122400
77122400
Grey cast iron
Grey cast iron GG25
5/6
18,5
24
300
283
33
60
50
20.0
5.5
84839081
77122600
77122600
Grey cast iron
Grey cast iron GG25
5/6
18,5
26
335
306
37
70
60
25.0
7.5
84839081
77123000
77123000
Grey cast iron
Grey cast iron GG25
5/6
18,5
30
380
353
35
70
60
25.0
9.0
84839081
77123600
77123600
Grey cast iron
Grey cast iron GG25
5/6
18,5
36
450
424
35
90
85
25.0
12.0
84839081
77124000
77124000
Grey cast iron
Grey cast iron GG25
5/6
18,5
40
500
470
39
100
75
25.0
17.0
84839081
77125000
77125000
Grey cast iron
Grey cast iron GG25
5/6
18,5
50
620
589
41
100
75
25.0
27.0
84839081
77140600
77140600
Grey cast iron
Grey cast iron GG25
8
24
6
115
92
45
80
65
10.0
3.0
84839081
77140800
77140800
Grey cast iron
Grey cast iron GG25
8
24
8
162
122
45
80
65
12.0
4.6
84839081
77141000
77141000
Grey cast iron
Grey cast iron GG25
8
24
10
180
153
45
80
65
20.0
5.0
84839081
77141200
77141200
Grey cast iron
Grey cast iron GG25
8
24
12
212
183
45
80
65
20.0
6.0
84839081
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성