Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ISO 4027-GE-STIFT-IS+SPITZE-STBR - Hexagon Socket Set Screws ISO 4027 (ex DIN 914) with Cone Point, Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Screws, Nuts and Pins
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/schrauben_muttern_stifte/gewindestift_iso4027_st.prj},{NB=61900612},{ARTNR=61900612},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert, Härteklasse 45 H},{D=M6},{L=12},{G=90},{DT=1.50},{S=3.0},{GEW=1.74},{DD=6},{T=2.0},{CTN=73181548}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
L
l
[mm]
G
γ
[Grad]
DT
dt max.
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61900305
61900305
Steel black oxide finish
Steel, black oxide finish...
M3
5
90
0.75
1.5
0.17
73181548
61900308
61900308
Steel black oxide finish
Steel, black oxide finish...
M3
8
90
0.75
1.5
0.29
73181548
61900404
61900404
Steel black oxide finish
Steel, black oxide finish...
M4
4
120
1.00
2.0
0.18
73181548
61900405
61900405
Steel black oxide finish
Steel, black oxide finish...
M4
5
120
1.00
2.0
0.26
73181548
61900406
61900406
Steel black oxide finish
Steel, black oxide finish...
M4
6
90
1.00
2.0
0.34
73181548
61900408
61900408
Steel black oxide finish
Steel, black oxide finish...
M4
8
90
1.00
2.0
0.50
73181548
61900410
61900410
Steel black oxide finish
Steel, black oxide finish...
M4
10
90
1.00
2.0
0.66
73181548
61900412
61900412
Steel black oxide finish
Steel, black oxide finish...
M4
12
90
1.00
2.0
0.82
73181548
61900416
61900416
Steel black oxide finish
Steel, black oxide finish...
M4
16
90
1.00
2.0
1.14
73181548
61900420
61900420
Steel black oxide finish
Steel, black oxide finish...
M4
20
90
1.00
2.0
1.46
73181548
61900505
61900505
Steel black oxide finish
Steel, black oxide finish...
M5
5
120
1.25
2.5
0.37
73181548
61900506
61900506
Steel black oxide finish
Steel, black oxide finish...
M5
6
120
1.25
2.5
0.49
73181548
61900508
61900508
Steel black oxide finish
Steel, black oxide finish...
M5
8
90
1.25
2.5
0.73
73181548
61900510
61900510
Steel black oxide finish
Steel, black oxide finish...
M5
10
90
1.25
2.5
0.97
73181548
61900512
61900512
Steel black oxide finish
Steel, black oxide finish...
M5
12
90
1.25
2.5
1.21
73181548
61900516
61900516
Steel black oxide finish
Steel, black oxide finish...
M5
16
90
1.25
2.5
1.69
73181548
61900520
61900520
Steel black oxide finish
Steel, black oxide finish...
M5
20
90
1.25
2.5
2.17
73181548
61900525
61900525
Steel black oxide finish
Steel, black oxide finish...
M5
25
90
1.25
2.5
2.77
73181548
61900606
61900606
Steel black oxide finish
Steel, black oxide finish...
M6
6
120
1.50
3.0
0.69
73181548
61900608
61900608
Steel black oxide finish
Steel, black oxide finish...
M6
8
90
1.50
3.0
1.04
73181548
61900610
61900610
Steel black oxide finish
Steel, black oxide finish...
M6
10
90
1.50
3.0
1.39
73181548
61900612
61900612
Steel black oxide finish
Steel, black oxide finish...
M6
12
90
1.50
3.0
1.74
73181548
61900616
61900616
Steel black oxide finish
Steel, black oxide finish...
M6
16
90
1.50
3.0
2.44
73181548
61900620
61900620
Steel black oxide finish
Steel, black oxide finish...
M6
20
90
1.50
3.0
3.14
73181548
61900625
61900625
Steel black oxide finish
Steel, black oxide finish...
M6
25
90
1.50
3.0
4.02
73181548
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성