lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KG-SERIE3-GESCHLOSSEN-AL - Precision Housings KG for Linear Bearings of Closed Design - closed, ISO Series 3, Material Aluminium die-cast
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Shaft Blocks ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/wellenboecke_iso_3/geh_kg_iso3_geschlossen.prj},{NB=64652000},{ARTNR=64652000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium-Druckguss},{HW=Das Linearlager muss separat bestellt werden.},{AUSF=Leichtes Gehäuse (geschlossen) für geschlossene Linearlager der ISO-Reihe 3, für stehende, hängende und seitliche Montage},{FW=20},{D=32},{A=28},{A1=41.0},{H=48.0},{H1=25},{H2=8.0},{J1=58},{J2=45},{J3=32},{L=70},{N1=4.3},{N2=6.4},{GEW=100},{ARTNR1=64602000 / 64612000 / 64622000},{ARTNR2=61743200},{GEW2=3.6},{PPATH=geh_kg_zu_geschlitzt_sbl.prj},{CTN=84833032},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
A
[mm]
A1
[mm]
H
H ±0.01
[mm]
H1
[mm]
H2
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
L
[mm]
N1
[mm]
N2
[mm]
GEW
Weight
[g]
ARTNR1
Product-No. Matching Spher. Bear. or Slide Bea.
ⁿ/ₐ
ARTNR2
Product No. Retaining Ring DIN 471
ⁿ/ₐ
GEW2
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64650800
64650800
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
8
16
14
27.0
28.0
15
5.5
35
25
20
45
3.2
5.3
18
64600800 / 64610800/ 6462...
61741600
0.8
84833032
64651200
64651200
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
12
22
20
31.0
34.5
18
6.0
42
32
23
52
4.3
5.3
38
64601200 / 64611200 / 646...
61742200
1.7
84833032
64651600
64651600
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
16
26
22
34.5
40.5
22
7.0
46
40
26
56
4.3
5.3
54
64601600 / 64611600 / 646...
61742600
2.1
84833032
64652000
64652000
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
20
32
28
41.0
48.0
25
8.0
58
45
32
70
4.3
6.4
100
64602000 / 64612000 / 646...
61743200
3.6
84833032
64652500
64652500
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
25
40
40
52.0
58.0
30
10.0
68
60
40
80
5.3
6.4
200
64602500 / 64612500 / 646...
61744000
6.3
84833032
64653000
64653000
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
30
47
48
59.0
67.0
35
10.0
76
68
45
88
6.4
6.4
300
64603000 / 64613000 / 646...
61744700
7.8
84833032
64654000
64654000
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
40
62
56
74.0
85.0
45
12.0
94
86
58
108
8.4
8.4
460
64604000 / 64614000 / 646...
61746200
14.4
84833032
64655000
64655000
Aluminium
Aluminium die-cast
The linear bearing has to...
Light housing (closed) fo...
50
75
72
66.0
99.0
50
14.0
116
108
50
135
8.4
10.5
750
64605000 / 64615000 / 646...
61747500
21.0
84833032
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성