lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KG-3-KO-EASY - Linear Bearings Units KG-3-KO ISO Series 3, Easy-Line, Short Version, Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/lkle_kg-3-ko_easy.prj},{NB=64672005E},{ARTNR=64672005E},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=ISO-Reihe 3 in hoher Qualität, offen, mit Fluchtungsfehlerausgleich und mit schwimmenden Dichtungen},{FW=20},{A=28},{C=45},{DA=32},{H=25},{H1=42.0},{H2=8},{J=58},{L=70},{L1=40},{E=9.0},{N=6.4},{TZD=2090},{TZS=2630},{GEW=250},{F=7.0},{WINKELAA=55},{GE=5},{L2=2},{C3=28.3},{D1=30},{LL2=1.6},{D2=30.3},{M=1.60},{D3=39.2},{D4=42.4},{D5=2.5},{S=1.50},{B=3.00},{R2=1.0},{L4=43.00},{L5=3.50},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
C
[mm]
DA
Da
[mm]
H
H ±0.015
[mm]
H1
[mm]
H2
[mm]
J
[mm]
L
[mm]
L1
[mm]
E
[mm]
N
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
D2
d2 - retaining ring
[mm]
M
m - groove width circlip shaft
[mm]
D3
Diameter DA + 2*b according to DIN 471
[mm]
D4
Diameter DA + 2*a according to DIN 471
[mm]
D5
d5 - Bore retaining ring
[mm]
S
s - retaining ring
[mm]
B
Wide opening
[mm]
R2
Radius retaining ring
[mm]
L4
Position of holes Y-axis Circlip
[mm]
L5
Position of X-axis holes Circlip
[mm]
CTN
Customs tariff number
ⁿ/ₐ
64671205E
64671205E
Aluminium
Housing: Extruded alumini...
ISO Serie 3 from high qua...
12
20
32
22
18
28.0
6
42
52
30
6.5
5.3
1020
1290
90
21.0
1.30
27.6
30.4
2.0
1.20
2.50
0.5
30.50
3.00
84832000
64671605E
64671605E
Aluminium
Housing: Extruded alumini...
ISO Serie 3 from high qua...
16
22
36
26
22
33.5
7
46
56
34
9.0
5.3
1250
1550
120
24.9
1.30
32.2
35.0
2.0
1.20
2.50
0.5
37.00
2.75
84832000
64672005E
64672005E
Aluminium
Housing: Extruded alumini...
ISO Serie 3 from high qua...
20
28
45
32
25
42.0
8
58
70
40
9.0
6.4
2090
2630
250
30.3
1.60
39.2
42.4
2.5
1.50
3.00
1.0
43.00
3.50
84832000
64672505E
64672505E
Aluminium
Housing: Extruded alumini...
ISO Serie 3 from high qua...
25
40
58
40
30
51.0
10
68
80
50
11.5
6.4
3780
4720
490
37.5
1.85
48.8
52.0
2.5
1.75
3.00
1.0
52.25
3.75
84832000
64673005E
64673005E
Aluminium
Housing: Extruded alumini...
ISO Serie 3 from high qua...
30
48
68
47
35
60.0
10
76
88
58
14.0
6.4
5470
6810
780
44.5
1.85
56.8
60.6
2.5
1.75
3.00
1.0
61.50
3.75
84832000
64674005E
64674005E
Aluminium
Housing: Extruded alumini...
ISO Serie 3 from high qua...
40
56
80
62
45
77.0
12
94
108
74
19.5
8.4
6590
8230
1280
59.0
2.15
74.0
77.0
2.5
2.00
4.00
1.0
79.00
4.50
84832000
64675005E
64675005E
Aluminium
Housing: Extruded alumini...
ISO Serie 3 from high qua...
50
72
100
75
50
93.0
12
116
135
96
22.5
10.5
10800
13500
1700
72.0
2.65
89.0
91.8
3.0
2.50
5.00
1.5
91.00
5.25
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성