Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKL-KB-3-O-DLD - Linear Bearings KB-3-O ISO Series 3, Premium, Open Design, with wiping double-lip seals
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kb-3-0_dld_offen.prj},{NB=64612001},{ARTNR=64612001},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=Reihe 3 ISO Norm 10285 in Premium-Qualität, offen, mit berührenden Doppellippendichtungen},{FW=20},{D=32},{C=45},{C3=28},{E=10.8},{WINKELA=60},{TZD=2240},{TZS=2040},{GEW=36},{ARTNR1=-},{GEW1=-},{D2=30.3},{M=1.60},{TYP=1},{CTN=84829900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
[mm]
C3
[mm]
E
[mm]
WINKELA
α
[grad]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64611201
64611201
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
12
22
32
20
7.6
78
1160
980
13
84829900
64611601
64611601
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
16
26
36
22
10.4
78
1500
1290
17
84829900
64612001
64612001
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
20
32
45
28
10.8
60
2240
2040
36
84829900
64612501
64612501
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
25
40
58
40
13.2
60
3350
3350
71
84829900
64613001
64613001
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
30
47
68
48
14.2
50
5600
5700
114
84829900
64614001
64614001
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
40
62
80
56
18.7
50
9000
8150
230
84829900
64615001
64615001
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
50
75
100
72
23.6
50
13400
12200
390
84829900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성