Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WS-CF53 - Precision Shaft Steel, Hardened and Ground, Material Steel CF53 (1.1213)
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Shaft Blocks ISO-1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/wellenboecke_iso_1/pr-wellenstahl.prj},{NB=64743000},{ARTNR=64743000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl CF 53 (1.1213), gehärtet und geschliffen},{D=30 h6},{L=1000},{HT=0.9},{GEW=5.549},{DD=30},{CTN=84831095}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Shaft-Ø d
[mm]
L
Length L
[mm]
HT
min. Hardness Depth DIN 13012
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64740301
64740301
Steel
Steel 100Cr6, hardened an...
3 h6
1000
0.4
0.059
84831095
64740401
64740401
Steel
Steel 1.1213 (CF53), hard...
4 h6
1000
0.4
0.098
84831095
64740500
64740500
Steel
Steel 1.1213 (CF53), hard...
5 h6
1000
0.4
0.154
84831095
64740600
64740600
Steel
Steel 1.1213 (CF53), hard...
6 h6
1000
0.4
0.222
84831095
64740800
64740800
Steel
Steel 1.1213 (CF53), hard...
8 h6
1000
0.4
0.394
84831095
64741000
64741000
Steel
Steel 1.1213 (CF53), hard...
10 h6
1000
0.4
0.616
84831095
64741200
64741200
Steel
Steel 1.1213 (CF53), hard...
12 h6
1000
0.6
0.888
84831095
64741400
64741400
Steel
Steel 1.1213 (CF53), hard...
14 h6
1000
0.6
1.208
84831095
64741600
64741600
Steel
Steel 1.1213 (CF53), hard...
16 h6
1000
0.6
1.578
84831095
64742000
64742000
Steel
Steel 1.1213 (CF53), hard...
20 h6
1000
0.9
2.466
84831095
64742500
64742500
Steel
Steel 1.1213 (CF53), hard...
25 h6
1000
0.9
3.853
84831095
64743000
64743000
Steel
Steel 1.1213 (CF53), hard...
30 h6
1000
0.9
5.549
84831095
64744000
64744000
Steel
Steel 1.1213 (CF53), hard...
40 h6
1000
1.5
9.864
84831095
64745000
64745000
Steel
Steel 1.1213 (CF53), hard...
50 h6
1000
1.5
15.413
84831095
64750800
64750800
Steel
Steel 1.1213 (CF53), hard...
8 h6
2000
0.4
0.788
84831095
64751000
64751000
Steel
Steel 1.1213 (CF53), hard...
10 h6
2000
0.4
1.232
84831095
64751200
64751200
Steel
Steel 1.1213 (CF53), hard...
12 h6
2000
0.6
1.776
84831095
64751400
64751400
Steel
Steel 1.1213 (CF53), hard...
14 h6
2000
0.6
2.416
84831095
64751600
64751600
Steel
Steel 1.1213 (CF53), hard...
16 h6
2000
0.6
3.156
84831095
64752000
64752000
Steel
Steel 1.1213 (CF53), hard...
20 h6
2000
0.9
4.932
84831095
64752500
64752500
Steel
Steel 1.1213 (CF53), hard...
25 h6
2000
0.9
7.706
84831095
64753000
64753000
Steel
Steel 1.1213 (CF53), hard...
30 h6
2000
0.9
11.098
84831095
64754000
64754000
Steel
Steel 1.1213 (CF53), hard...
40 h6
2000
1.5
19.728
84831095
64755000
64755000
Steel
Steel 1.1213 (CF53), hard...
50 h6
2000
1.5
30.826
84831095
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성