lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-FLL-SSKFL - Ball flange bearing SSKFL, light series, stainless steel
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/k-fll_sskfl.prj},{NB=62699615},{ARTNR=62699615},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse: Edelstahl 1.4301 (X5CrNi18-10, Lagereinsatz: Edelstahl 1.4125 (X105CrMO17), Schmierung: Lebensmittelfett FM 222},{BEZ=SSKFL 002},{D=15},{A=67},{B=42},{E=53},{G=6.5},{L=13.0},{S=7.0},{LK=16.5},{NK=4.5},{LTD=4.85},{LTS=2.30},{HW=Die axiale Tragzahl beträgt ca. 20% der radialen Tragzahl.},{GEW=76},{CTN=84832000},{DG=42},{D1=32.6},{D2=30.7},{AD2=2.0},{RM=7.0},{TYP=1},{PPATH=k-fll_kfl_sskfl_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
D
d
[mm]
A
a
[mm]
B
b
[mm]
E
e
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
LK
Lk
[mm]
NK
Nk
[mm]
LTD
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
[kN]
LTS
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
[kN]
HW
Note
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62699610
62699610
Stainless steel
Housing: Stainless Steel ...
SSKFL 000
10
60
36
45
5.5
11.5
7.0
14.0
4.0
4.00
1.60
The axial load rating is ...
45
84832000
62699612
62699612
Stainless steel
Housing: Stainless Steel ...
SSKFL 001
12
63
38
48
5.5
11.5
7.0
14.5
4.0
4.40
1.95
The axial load rating is ...
60
84832000
62699615
62699615
Stainless steel
Housing: Stainless Steel ...
SSKFL 002
15
67
42
53
6.5
13.0
7.0
16.5
4.5
4.85
2.30
The axial load rating is ...
76
84832000
62699617
62699617
Stainless steel
Housing: Stainless Steel ...
SSKFL 003
17
71
46
56
7.0
14.0
7.0
17.5
5.0
5.20
2.70
The axial load rating is ...
100
84832000
62699620
62699620
Stainless steel
Housing: Stainless Steel ...
SSKFL 004
20
90
55
71
8.0
16.0
10.0
21.0
6.0
8.10
4.10
The axial load rating is ...
129
84832000
62699625
62699625
Stainless steel
Housing: Stainless Steel ...
SSKFL 005
25
95
60
75
8.0
16.0
10.0
22.5
6.0
8.75
4.75
The axial load rating is ...
205
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성