lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MAT-RF-ON - Two-Piece Clamp Couplings MAT, Stainless Steel 1.4305 (AISI 303), without Keyway
MÄDLER
Drive Element
Couplings
Rigid couplings
One-Piece Clamp Coupling MAT
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/starre_kupplungen/get_schk_mat/get_schk_mat_rf_on.prj},{NB=60099814},{ARTNR=60099814},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{HW=** Für Ausführung ohne Nut, Maximal-Werte, die nur bei optimaler Montage und Maßhaltigkeit der Welle erreicht werden.},{AUSF=ohne Passfedernut},{DM=67.0},{D=14},{A=34},{R=39.1},{L=50},{SCHR=M5 x 16},{TA=5.4},{GEW=272},{DD=5},{B2=0},{T2=0.0},{TN=sch_mat_o_rf_on_14},{SL=1.6},{SLQ=13.0},{BA1=13.6},{BA2=38.0},{BA3=12.0},{D1H13=10},{DHH13=5.5},{HAS=5.6},{PPATH=get_schk_mat_rf_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
Torque T**
[Nm]
D
d
[mm]
A
[mm]
R
[mm]
L
[mm]
SCHR
Screws ISO 4762 - A2-70
ⁿ/ₐ
TA
TA - Fastening Torque
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60099803
60099803
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
5.0
3
14
18.0
30
M3 x 8
1.1
35
84836080
60099804
60099804
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
6.7
4
16
19.3
30
M3 x 8
1.1
45
84836080
60099805
60099805
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
8.4
5
18
21.2
30
M3 x 8
1.1
47
84836080
60099806
60099806
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
10.0
6
18
21.2
30
M3 x 8
1.1
47
84836080
60099808
60099808
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
16.0
8
24
26.8
35
M3 x 10
1.1
102
84836080
60099810
60099810
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
28.0
10
29
32.7
45
M4 x 12
2.5
185
84836080
60099812
60099812
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
34.0
12
29
32.7
45
M4 x 12
2.5
180
84836080
60099814
60099814
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
67.0
14
34
39.1
50
M5 x 16
5.4
272
84836080
60099815
60099815
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
72.0
15
34
39.1
50
M5 x 16
5.4
266
84836080
60099816
60099816
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
77.0
16
34
39.1
50
M5 x 16
5.4
261
84836080
60099819
60099819
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
130.0
19
42
48.2
65
M6 x 16
9.6
520
84836080
60099820
60099820
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
137.0
20
42
48.2
65
M6 x 16
9.6
518
84836080
60099825
60099825
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
171.0
25
45
50.8
75
M6 x 16
9.6
623
84836080
60099830
60099830
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
206.0
30
53
58.1
83
M6 x 18
9.6
920
84836080
60099835
60099835
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
438.0
35
67
74.1
95
M8 x 25
23.0
1880
84836080
60099840
60099840
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
449.0
40
77
83.4
108
M8 x 25
23.0
2710
84836080
60099850
60099850
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
1006.0
50
85
93.2
124
M10 x 25
46.0
3520
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성