Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DRKPL-HZ - Torsionally-Stiff Couplings HZ with Blind Holes
MÄDLER
Drive Element
Couplings
Torsionally-Stiff Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/drehstarre_kupplungen/dr_k_hz_m_sl.prj},{NB=60130200_6_6},{ARTNR=60130200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Naben aus Alu-Legierung mit Aluchrom Oberflächenbehandlung, Übertragungselement (Kreuzscheibe) aus schwarzem Polyacetal},{DM=1.70},{SBM=10.0},{B=6},{BMAX=8.000},{BX1=6.000},{BX2=6.000},{L1=22.0},{L2=6.3},{L3=9.4},{D1=19.1},{MVW=±0.5},{MVR=±0.2},{VS=115},{GEW=12.0},{ARTNR1=60124200},{GEW1=1.5},{L4=7.65},{L5=10.70},{D2=2.55},{B1=6.0},{AB=16.85},{G=3.0},{AZ=2},{KB=6.00},{KB2=0.00},{KTF=2.70},{KFT2=0.000},{TN=kreuzscheibe_kpl_hz_19.1_6},{PPATH=drehstarre_kpl_hz_m_sl_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DM
max. Torque 1) - Operating factors (without shaft displacement)
[Nm]
SBM
Static Break Torque
[Nm]
B
B +0.03 - Bore
[mm]
BMAX
max. Bore
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
MVW
max. Compensation at 3000 1/min. - Angular
[Grad]
MVR
max. Compensation at 3000 1/min. - radial
[mm]
VS
Torsional stiffness
[Nm/rad]
GEW
Weight Coupling
[g]
ARTNR1
Product No. - Spare Part Sliding disc
ⁿ/ₐ
GEW1
Weight - Spare Part Sliding disc
[g]
CTN
Customs tariff number
ⁿ/ₐ
60120100
60120100
Brass
Hubs made of brass, Slidi...
0.06
0.7
2
3.175
12.7
3.8
5.1
6.4
±0.5
±0.1
10
2.2
60123700
0.1
84836080
60120200
60120200
Brass
Hubs made of brass, Slidi...
0.06
0.7
3
3.175
12.7
3.8
5.1
6.4
±0.5
±0.1
10
2.5
60123700
0.1
84836080
60120300
60120300
Brass
Hubs made of brass, Slidi...
0.21
2.0
3
5.000
12.7
3.8
5.1
9.5
±0.5
±0.1
30
4.0
60123800
0.1
84836080
60120400
60120400
Brass
Hubs made of brass, Slidi...
0.21
2.0
4
5.000
12.7
3.8
5.1
9.5
±0.5
±0.1
30
4.0
60123800
0.1
84836080
60120600
60120600
Brass
Hubs made of brass, Slidi...
0.50
4.0
3
6.350
15.9
4.3
7.3
12.7
±0.5
±0.1
65
11.0
60123900
0.5
84836080
60120700
60120700
Brass
Hubs made of brass, Slidi...
0.50
4.0
4
6.350
15.9
4.3
7.3
12.7
±0.5
±0.1
65
11.0
60123900
0.5
84836080
60120800
60120800
Brass
Hubs made of brass, Slidi...
0.50
4.0
6
6.350
15.9
4.3
7.3
12.7
±0.5
±0.1
65
11.0
60123900
0.5
84836080
60130100
60130100
Aluminium
Hubs made from aluminium ...
1.70
10.0
4
8.000
22.0
6.3
9.4
19.1
±0.5
±0.2
115
12.0
60124200
1.5
84836080
60130200
60130200
Aluminium
Hubs made from aluminium ...
1.70
10.0
6
8.000
22.0
6.3
9.4
19.1
±0.5
±0.2
115
12.0
60124200
1.5
84836080
60130300
60130300
Aluminium
Hubs made from aluminium ...
1.70
10.0
8
8.000
22.0
6.3
9.4
19.1
±0.5
±0.2
115
12.0
60124200
1.5
84836080
60130500
60130500
Aluminium
Hubs made from aluminium ...
4.00
13.0
6
12.000
28.4
8.6
11.2
25.4
±0.5
±0.2
205
31.0
60124400
2.7
84836080
60130600
60130600
Aluminium
Hubs made from aluminium ...
4.00
13.0
8
12.000
28.4
8.6
11.2
25.4
±0.5
±0.2
205
31.0
60124400
2.7
84836080
60130700
60130700
Aluminium
Hubs made from aluminium ...
4.00
13.0
10
12.000
28.4
8.6
11.2
25.4
±0.5
±0.2
205
31.0
60124400
2.7
84836080
60130800
60130800
Aluminium
Hubs made from aluminium ...
9.00
53.0
8
16.000
48.0
13.0
22.0
33.3
±0.5
±0.2
615
86.0
60124600
8.0
84836080
60130900
60130900
Aluminium
Hubs made from aluminium ...
9.00
53.0
10
16.000
48.0
13.0
22.0
33.3
±0.5
±0.2
615
86.0
60124600
8.0
84836080
60131000
60131000
Aluminium
Hubs made from aluminium ...
9.00
53.0
12
16.000
48.0
13.0
22.0
33.3
±0.5
±0.2
615
86.0
60124600
8.0
84836080
60131200
60131200
Aluminium
Hubs made from aluminium ...
17.00
57.0
10
20.000
50.8
16.7
17.4
41.3
±0.5
±0.25
1200
148.0
60124800
12.7
84836080
60131300
60131300
Aluminium
Hubs made from aluminium ...
17.00
57.0
12
20.000
50.8
16.7
17.4
41.3
±0.5
±0.25
1200
148.0
60124800
12.7
84836080
60131500
60131500
Aluminium
Hubs made from aluminium ...
17.00
57.0
16
20.000
50.8
16.7
17.4
41.3
±0.5
±0.25
1200
148.0
60124800
12.7
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성