Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-S-VZ - Shaft Collars, Clamp Collars, Double-Split - Type S, Steel C45, zinc-plated
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klr_ausf_s_vz.prj},{NB=62388416S},{ARTNR=62388416S},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45 verzinkt, Schrauben mit Festigkeit 12.9},{D1=16},{D2=34},{R=34.0},{B=8},{SDIN912=M3 x 10},{A=12.00},{GEW=38.6},{T=5.0},{H=3.4},{J=6},{D3=2.46},{D4=3.0},{F1=1},{S=1.2},{TN=get_klr_typ_s_ob_vz_16},{CTN=84839089},{PPATH=get_klr_typ_s_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b - +0.08mm / -0.25mm
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
A
a
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62388405S
62388405S
Steel
Steel C45 zinc-plated, Sc...
5
25
27.3
6
M2.5 x 8
10.25
19.7
84839089
62388406S
62388406S
Steel
Steel C45 zinc-plated, Sc...
6
25
27.3
6
M2.5 x 8
10.25
19.2
84839089
62388408S
62388408S
Steel
Steel C45 zinc-plated, Sc...
8
25
27.3
6
M2.5 x 8
10.25
18.3
84839089
62388410S
62388410S
Steel
Steel C45 zinc-plated, Sc...
10
25
27.3
6
M2.5 x 8
10.25
17.1
84839089
62388412S
62388412S
Steel
Steel C45 zinc-plated, Sc...
12
25
27.3
6
M2.5 x 8
10.25
15.5
84839089
62388414S
62388414S
Steel
Steel C45 zinc-plated, Sc...
14
25
27.3
6
M2.5 x 8
10.25
13.7
84839089
62388415S
62388415S
Steel
Steel C45 zinc-plated, Sc...
15
34
34.0
8
M3 x 10
12.00
39.9
84839089
62388416S
62388416S
Steel
Steel C45 zinc-plated, Sc...
16
34
34.0
8
M3 x 10
12.00
38.6
84839089
62388420S
62388420S
Steel
Steel C45 zinc-plated, Sc...
20
35
37.3
8
M3 x 10
14.75
36.3
84839089
62388424S
62388424S
Steel
Steel C45 zinc-plated, Sc...
24
45
48.0
10
M4 x 12
19.00
81.4
84839089
62388425S
62388425S
Steel
Steel C45 zinc-plated, Sc...
25
45
48.0
10
M4 x 12
19.00
78.6
84839089
62388430S
62388430S
Steel
Steel C45 zinc-plated, Sc...
30
60
63.8
12
M5 x 14
26.00
185.2
84839089
62388432S
62388432S
Steel
Steel C45 zinc-plated, Sc...
32
60
63.8
12
M5 x 14
26.00
175.6
84839089
62388435S
62388435S
Steel
Steel C45 zinc-plated, Sc...
35
60
63.8
12
M5 x 14
26.00
160.4
84839089
62388438S
62388438S
Steel
Steel C45 zinc-plated, Sc...
38
60
63.8
12
M5 x 14
26.00
145.4
84839089
62388440S
62388440S
Steel
Steel C45 zinc-plated, Sc...
40
60
63.8
12
M5 x 14
26.00
133.8
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성