Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-N - Shaft Collars, Clamp Collars, Single-Split - Type N, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klr_ausf_n.prj},{NB=62316000N},{ARTNR=62316000N},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45 brüniert, Schraube mit Festigkeit 12.9},{D1=60},{D2=88},{R=94.0},{B=19},{SDIN912=M8 x 25},{BN=18},{T2=4.4},{GEW=416},{A=37.0},{T=9.0},{H=9.0},{J=15},{D3=6.65},{D4=8},{F1=1},{S=1.6},{TN=geschl_klr_typ_n_st_60},{PPATH=geschl_klr_typ_n_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b - +0.08mm / -0.25mm
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
BN
bN
[mm]
T2
t2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62310800N
62310800N
Steel, black oxide finish
Steel C45 black oxide fin...
8
18
22.4
9
M3 x 8
2
1.0
12
84839089
62311000N
62311000N
Steel, black oxide finish
Steel C45 black oxide fin...
10
24
26.0
9
M3 x 10
3
1.4
22
84839089
62311200N
62311200N
Steel, black oxide finish
Steel C45 black oxide fin...
12
28
31.8
11
M4 x 12
4
1.8
37
84839089
62311500N
62311500N
Steel, black oxide finish
Steel C45 black oxide fin...
15
34
39.4
13
M5 x 16
5
2.3
64
84839089
62311600N
62311600N
Steel, black oxide finish
Steel C45 black oxide fin...
16
34
39.4
13
M5 x 16
5
2.3
62
84839089
62312000N
62312000N
Steel, black oxide finish
Steel C45 black oxide fin...
20
40
46.4
15
M6 x 16
6
2.8
95
84839089
62312500N
62312500N
Steel, black oxide finish
Steel C45 black oxide fin...
25
45
50.8
15
M6 x 16
8
3.3
111
84839089
62313000N
62313000N
Steel, black oxide finish
Steel C45 black oxide fin...
30
54
58.4
15
M6 x 18
8
3.3
160
84839089
62313500N
62313500N
Steel, black oxide finish
Steel C45 black oxide fin...
35
57
61.6
15
M6 x 18
10
3.3
167
84839089
62313800N
62313800N
Steel, black oxide finish
Steel C45 black oxide fin...
38
60
64.8
15
M6 x 18
10
3.3
155
84839089
62314000N
62314000N
Steel, black oxide finish
Steel C45 black oxide fin...
40
60
64.8
15
M6 x 18
12
3.3
158
84839089
62314500N
62314500N
Steel, black oxide finish
Steel C45 black oxide fin...
45
73
79.4
19
M8 x 25
14
3.8
338
84839089
62315000N
62315000N
Steel, black oxide finish
Steel C45 black oxide fin...
50
78
83.9
19
M8 x 25
14
3.8
362
84839089
62316000N
62316000N
Steel, black oxide finish
Steel C45 black oxide fin...
60
88
94.0
19
M8 x 25
18
4.4
416
84839089
62399108N
62399108N
Stainless steel
Stainless steel 1.4305 (A...
8
18
22.4
9
M3 x 8
2
1.0
12
84839089
62399110N
62399110N
Stainless steel
Stainless steel 1.4305 (A...
10
24
26.0
9
M3 x 10
3
1.4
22
84839089
62399112N
62399112N
Stainless steel
Stainless steel 1.4305 (A...
12
28
31.8
11
M4 x 12
4
1.8
37
84839089
62399115N
62399115N
Stainless steel
Stainless steel 1.4305 (A...
15
34
39.4
13
M5 x 16
5
2.3
64
84839089
62399116N
62399116N
Stainless steel
Stainless steel 1.4305 (A...
16
34
39.4
13
M5 x 16
5
2.3
62
84839089
62399120N
62399120N
Stainless steel
Stainless steel 1.4305 (A...
20
40
46.4
15
M6 x 16
6
2.8
95
84839089
62399125N
62399125N
Stainless steel
Stainless steel 1.4305 (A...
25
45
50.8
15
M6 x 16
8
3.3
111
84839089
62399130N
62399130N
Stainless steel
Stainless steel 1.4305 (A...
30
54
58.4
15
M6 x 18
8
3.3
160
84839089
62399135N
62399135N
Stainless steel
Stainless steel 1.4305 (A...
35
57
61.6
15
M6 x 18
10
3.3
167
84839089
62399138N
62399138N
Stainless steel
Stainless steel 1.4305 (A...
38
60
64.8
15
M6 x 18
10
3.3
155
84839089
62399140N
62399140N
Stainless steel
Stainless steel 1.4305 (A...
40
60
64.8
15
M6 x 18
12
3.3
158
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성