Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-GR - Shaft Collars, Clamp Collars, Single-Split - Type GR, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klr_ausf_gr.prj},{NB=62315000GR},{ARTNR=62315000GR},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45 brüniert, Schraube mit Festigkeit 12.9},{D1=50},{D2=82},{R=84.2},{B=19},{SDIN912=M8 x 25},{H=34.5},{L=43.5},{M=29.0},{G=M6},{T=8.5},{GEW=431},{GG=6},{A=34.0},{TT=9},{HH=9.0},{J=15},{D3=6.65},{D4=8},{F1=1},{S=1.6},{SL=8.0},{TN=geschl_klr_typ_gr_st_50},{PPATH=geschl-klr_typ_gr_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b - +0.08mm / -0.25mm
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
H
h
[mm]
L
l≈
[mm]
M
m
[mm]
G
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62311000GR
62311000GR
Steel, black oxide finish
Steel C45 black oxide fin...
10
28
-
9
M3 x 10
12.0
14.5
8.0
M3
4.0
31
84839089
62311200GR
62311200GR
Steel, black oxide finish
Steel C45 black oxide fin...
12
30
31.8
11
M4 x 12
13.0
15.0
8.0
M3
4.0
44
84839089
62311400GR
62311400GR
Steel, black oxide finish
Steel C45 black oxide fin...
14
32
33.9
11
M4 x 14
14.0
15.0
9.0
M3
4.0
49
84839089
62311500GR
62311500GR
Steel, black oxide finish
Steel C45 black oxide fin...
15
36
39.4
13
M5 x 16
15.0
19.5
12.0
M4
5.5
72
84839089
62311600GR
62311600GR
Steel, black oxide finish
Steel C45 black oxide fin...
16
38
39.4
13
M5 x 16
16.0
20.0
13.0
M4
5.5
81
84839089
62311800GR
62311800GR
Steel, black oxide finish
Steel C45 black oxide fin...
18
40
41.2
13
M5 x 16
17.0
21.0
12.5
M4
5.5
88
84839089
62312000GR
62312000GR
Steel, black oxide finish
Steel C45 black oxide fin...
20
42
46.4
15
M6 x 16
18.0
21.5
14.0
M4
5.5
105
84839089
62312200GR
62312200GR
Steel, black oxide finish
Steel C45 black oxide fin...
22
46
48.1
15
M6 x 16
20.0
22.5
12.0
M4
5.5
130
84839089
62312500GR
62312500GR
Steel, black oxide finish
Steel C45 black oxide fin...
25
48
50.8
15
M6 x 16
21.0
23.0
12.5
M4
5.5
132
84839089
62312800GR
62312800GR
Steel, black oxide finish
Steel C45 black oxide fin...
28
54
-
15
M6 x 16
22.5
29.0
18.5
M5
7.0
169
84839089
62313000GR
62313000GR
Steel, black oxide finish
Steel C45 black oxide fin...
30
56
58.6
15
M6 x 18
24.0
28.5
18.0
M5
7.0
171
84839089
62313200GR
62313200GR
Steel, black oxide finish
Steel C45 black oxide fin...
32
58
58.6
15
M6 x 18
25.0
29.0
18.0
M5
7.0
187
84839089
62313500GR
62313500GR
Steel, black oxide finish
Steel C45 black oxide fin...
35
60
61.6
15
M6 x 18
26.0
30.0
20.0
M5
7.0
192
84839089
62313800GR
62313800GR
Steel, black oxide finish
Steel C45 black oxide fin...
38
66
-
15
M6 x 18
27.0
37.0
27.0
M5
7.0
225
84839089
62314000GR
62314000GR
Steel, black oxide finish
Steel C45 black oxide fin...
40
66
-
15
M6 x 18
27.0
37.0
27.0
M5
7.0
220
84839089
62314500GR
62314500GR
Steel, black oxide finish
Steel C45 black oxide fin...
45
76
79.4
19
M8 x 25
31.0
41.5
28.0
M6
8.5
380
84839089
62315000GR
62315000GR
Steel, black oxide finish
Steel C45 black oxide fin...
50
82
84.2
19
M8 x 25
34.5
43.5
29.0
M6
8.5
431
84839089
62399110GR
62399110GR
Stainless steel
Stainless steel 1.4305 (A...
10
28
-
9
M3 x 10
12.0
14.5
8.0
M3
4.0
31
84839089
62399112GR
62399112GR
Stainless steel
Stainless steel 1.4305 (A...
12
30
31.8
11
M4 x 12
13.0
15.0
8.0
M3
4.0
44
84839089
62399114GR
62399114GR
Stainless steel
Stainless steel 1.4305 (A...
14
32
33.9
11
M4 x 14
14.0
15.0
9.0
M3
4.0
49
84839089
62399115GR
62399115GR
Stainless steel
Stainless steel 1.4305 (A...
15
36
39.4
13
M5 x 16
15.0
19.5
12.0
M4
5.5
72
84839089
62399116GR
62399116GR
Stainless steel
Stainless steel 1.4305 (A...
16
38
39.4
13
M5 x 16
16.0
20.0
13.0
M4
5.5
81
84839089
62399118GR
62399118GR
Stainless steel
Stainless steel 1.4305 (A...
18
40
41.2
13
M5 x 16
17.0
21.0
12.5
M4
5.5
88
84839089
62399120GR
62399120GR
Stainless steel
Stainless steel 1.4305 (A...
20
42
46.4
15
M6 x 16
18.0
21.5
14.0
M4
5.5
105
84839089
62399122GR
62399122GR
Stainless steel
Stainless steel 1.4305 (A...
22
46
48.1
15
M6 x 16
20.0
22.5
12.0
M4
5.5
130
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성