Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRS-ISO04-ST - Sprockets KRS with One-Sided Hub, ISO 04, Pitch 6mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_6mm.prj},{NB=10062500},{ARTNR=10062500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kohlenstoffarmer Stahl, nicht härtbar},{DINISO=ISO 04, Teilung 6mm},{AUSF=KRS},{Z=25},{DA=50.2},{D=47.87},{ND=25.0},{B=8},{L=13},{GEW=65},{RD=4},{B1=2.6},{C=0.7},{R3=6},{H=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10060800
10060800
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
8
18.0
15.67
9.8
5
10
6
84839089
10060900
10060900
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
9
19.9
17.54
11.5
5
10
8
84839089
10061000
10061000
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
10
21.7
19.42
13.0
6
10
10
84839089
10061100
10061100
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
11
23.6
21.30
14.0
6
10
12
84839089
10061200
10061200
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
12
25.4
23.18
16.0
6
10
17
84839089
10061300
10061300
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
13
27.3
25.05
18.0
8
10
19
84839089
10061400
10061400
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
14
29.2
26.96
20.0
8
10
24
84839089
10061500
10061500
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
15
31.0
28.86
20.0
8
10
25
84839089
10061600
10061600
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
16
33.0
30.76
20.0
8
13
33
84839089
10061700
10061700
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
17
35.0
32.65
20.0
8
13
35
84839089
10061800
10061800
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
18
36.9
34.55
20.0
8
13
37
84839089
10061900
10061900
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
19
38.8
36.44
20.0
8
13
38
84839089
10062000
10062000
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
20
40.7
38.34
20.0
8
13
42
84839089
10062100
10062100
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
21
42.6
40.25
25.0
8
13
56
84839089
10062200
10062200
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
22
44.5
42.16
25.0
8
13
60
84839089
10062300
10062300
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
23
46.4
44.06
25.0
8
13
63
84839089
10062400
10062400
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
24
48.3
45.96
25.0
8
13
64
84839089
10062500
10062500
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
25
50.2
47.87
25.0
8
13
65
84839089
10062600
10062600
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
26
52.1
49.76
30.0
8
15
98
84839089
10062700
10062700
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
27
54.0
51.67
30.0
8
15
101
84839089
10062800
10062800
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
28
55.9
53.58
30.0
8
15
103
84839089
10062900
10062900
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
29
57.8
55.50
30.0
8
15
107
84839089
10063000
10063000
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
30
59.8
57.42
30.0
8
15
111
84839089
10063100
10063100
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
31
61.7
59.31
30.0
8
15
115
84839089
10063200
10063200
Steel
Low-carbon steel, not har...
ISO 04, Pitch 6mm
KRS
32
63.6
61.21
30.0
8
15
118
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성