Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-1:1-STAHL - Bevel gears Made from Steel, Straight-Tooth System, Ratio 1:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made of Steel, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_stahl/kr_stahl_i_1zu1.prj},{NB=36111300},{ARTNR=36111300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{HW=Die Kegelräder laufen nur paarweise im selben Übersetzungsverhältnis und bei gleichem Modul.},{M=2.5},{US=1:1},{Z=22},{DA=58.7},{D=55.0},{ND=30},{NL=10.0},{L1=24.00},{L=27.1},{S=17.30},{B=15.0},{BH7=10},{E=43.0},{MD=6.300},{GEW=240},{DK=58.71},{SS=17.35},{LL=27.10},{ZKA=58.71},{ZKI=35.80},{KN=45},{KV=49.593},{FN=0.5},{RN=0.2},{TYP=1},{TYP1=2},{TYP2=1},{TN1=kr1_st_1zu1_2_5_22zz},{TN2=kr2_st_1zu1_2_5_22zz},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
M
Module
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH7
B - H7
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
36021100
36021100
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
0.5
1:1
20
10.7
10.0
8
4.0
0.00
7.0
5.00
3.0
4
9.7
0.011
1
84839089
36021500
36021500
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
0.5
1:1
24
12.7
12.0
8
4.0
6.40
7.0
5.00
3.0
4
10.7
0.018
3
84839089
36022000
36022000
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
0.5
1:1
30
15.7
15.0
10
4.0
7.50
8.5
6.60
3.0
4
13.7
0.032
4
84839089
36022300
36022300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
0.5
1:1
36
18.7
18.0
12
5.0
9.00
10.1
8.00
3.0
4
16.7
0.050
10
84839089
36022600
36022600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
0.5
1:1
40
20.7
20.0
12
5.0
8.50
9.5
7.50
3.0
4
17.1
0.064
10
84839089
36023200
36023200
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
0.5
1:1
50
25.7
25.0
14
5.0
8.50
9.5
7.50
3.0
4
19.6
0.108
16
84839089
36050300
36050300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
12
13.0
12.0
10
6.2
7.95
9.6
7.70
3.0
5
13.2
0.035
3
84839089
36050700
36050700
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
16
17.4
16.0
14
7.0
10.00
11.2
8.70
4.0
5
16.0
0.052
9
84839089
36051000
36051000
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
19
20.4
19.0
15
6.5
10.00
11.8
9.20
4.0
5
18.0
0.850
14
84839089
36051100
36051100
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
20
21.4
20.0
16
6.1
10.00
11.4
8.80
4.0
5
18.1
0.138
15
84839089
36051300
36051300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
22
23.4
22.0
18
7.0
11.00
12.8
9.70
4.7
5
20.0
0.158
22
84839089
36051800
36051800
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
26
27.4
26.0
22
7.0
12.00
13.4
9.70
5.5
5
22.0
0.193
35
84839089
36052000
36052000
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
30
31.4
30.0
22
7.0
14.00
16.0
11.70
6.4
5
26.0
0.290
50
84839089
36052600
36052600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.0
1:1
40
41.4
40.0
30
10.0
18.00
19.8
15.70
6.0
8
35.0
0.550
111
84839089
36070700
36070700
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.5
1:1
16
26.1
24.0
20
11.0
15.00
17.3
14.10
5.1
8
25.0
0.180
32
84839089
36071100
36071100
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.5
1:1
20
32.1
30.0
22
9.0
15.00
17.2
13.10
6.4
8
27.0
0.340
47
84839089
36071300
36071300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.5
1:1
22
35.1
33.0
20
8.0
15.00
17.1
12.60
7.0
8
28.0
0.440
50
84839089
36071600
36071600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.5
1:1
25
39.6
37.5
25
8.0
15.00
17.6
12.30
8.0
10
30.0
0.620
70
84839089
36072000
36072000
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.5
1:1
30
47.1
45.0
30
12.0
20.00
21.9
15.60
9.6
10
37.0
1.010
135
84839089
36072600
36072600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
1.5
1:1
40
62.1
60.0
40
12.0
25.00
27.7
19.10
12.7
15
48.0
2.460
310
84839089
36100700
36100700
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2.0
1:1
16
34.8
32.0
25
11.5
18.00
20.7
16.40
6.8
10
31.0
0.450
66
84839089
36101100
36101100
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2.0
1:1
20
42.8
40.0
30
10.0
17.00
19.9
14.40
8.5
10
33.0
0.840
104
84839089
36101300
36101300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2.0
1:1
22
46.8
44.0
30
10.0
19.00
21.5
15.40
9.3
10
36.0
1.080
130
84839089
36101600
36101600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2.0
1:1
25
52.8
50.0
35
8.0
19.00
21.4
14.40
10.6
10
38.0
1.500
182
84839089
36102000
36102000
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2.0
1:1
30
62.8
60.0
40
12.0
25.00
26.9
18.40
12.7
15
47.0
2.450
306
84839089
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성