Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-4:1-KST - Bevel Gears Made from Plastic, Straight-Tooth System, Ratio 4:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made from Plastic, Ratio 1:1 to 5:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_aze_u_plkt/kr_kst_i_4zu1.prj},{NB=35608900},{ARTNR=35608900},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal (Azetalharz) natur, weiß},{HW=Die Kegelräder laufen nur paarweise im Übersetzungsverhältnis und bei gleichem Modul.},{US=4 : 1},{M=2.0},{Z=40},{DA=81.5},{D=80},{ND=36.0},{NL=16.6},{L1=24.7},{L=27.0},{S=23.1},{B=16.3},{BH9=18},{E=32.5},{MD=160.0},{GEW=62.0},{DK=0.00},{GK=0.00},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH9
B
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
35558800
35558800
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
4 : 1
1.0
10
12.0
10
7.8
9.3
17.7
17.7
10.1
8.2
4
30.1
4.5
0.9
84839089
35558900
35558900
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
4 : 1
1.0
40
40.8
40
23.4
10.8
15.7
17.0
15.1
8.2
10
20.1
18.0
12.6
84839089
35578800
35578800
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
4 : 1
1.5
10
18.0
15
11.3
10.9
23.5
23.5
11.7
12.3
5
41.7
17.0
3.0
84839089
35578900
35578900
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
4 : 1
1.5
40
61.2
60
30.4
12.8
20.0
21.7
18.6
12.3
12
26.2
68.0
32.0
84839089
35608800
35608800
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
4 : 1
2.0
10
23.8
20
14.3
12.8
28.9
28.9
13.2
16.3
6
54.0
40.0
6.2
84839089
35608900
35608900
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
4 : 1
2.0
40
81.5
80
36.0
16.6
24.7
27.0
23.1
16.3
18
32.5
160.0
62.0
84839089
35558801
35558801
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
4 : 1
1.0
10
12.0
10
7.8
9.3
17.7
17.7
10.1
8.2
4
30.1
4.7
0.8
84839089
35558901
35558901
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
4 : 1
1.0
40
40.8
40
23.4
10.8
15.7
17.0
15.1
8.2
10
20.1
19.0
11.3
84839089
35578801
35578801
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
4 : 1
1.5
10
18.0
15
11.3
10.9
23.5
23.5
11.7
12.3
5
41.7
18.0
2.7
84839089
35578901
35578901
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
4 : 1
1.5
40
61.2
60
30.4
12.8
20.0
21.7
18.6
12.3
12
26.2
71.0
28.7
84839089
35608801
35608801
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
4 : 1
2.0
10
23.8
20
14.3
12.8
28.9
28.9
13.2
16.3
6
54.0
42.0
5.6
84839089
35608901
35608901
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
4 : 1
2.0
40
81.5
80
36.0
16.6
24.7
27.0
23.1
16.3
18
32.5
168.0
55.6
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성