Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SF-340/340.5-ST-RF - Levelling Feets 340 of Steel and 340.5 of Stainless Steel
MÄDLER
Drive Element
Levelling Pads and Levelling Feets
Levelling Feets
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkteller_und_fuesse/stellfuesse/stellfuss_340_u_340-5.prj},{NB=65577700},{ARTNR=65577700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl blau chromatiert},{MAT=Teller: Stahl verzinkt, blau chromatiert, Gummiauflage: NBR 80º ±5º, schwarz},{HW=* Statische Belastbarkeit - siehe Katalogseite},{AUSF=Ausführung 340 / Form AG: Stahl verzinkt, mit Gummiauflage},{D1=100},{D2=M24},{L1=150},{L2=38},{L3=32.0},{L4=20.0},{L5=14},{L6=6.0},{SW1=12},{SW2=19},{BEL=11},{GEW=940},{DD2=24},{SW1T=7.0},{AUSF1=3},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
approx. l4
[mm]
L5
l5
[mm]
L6
l6
[mm]
SW1
sw1
[mm]
SW2
sw2
[mm]
BEL
static loading capacity
[kN]
GEW
Weight
[g]
SW1T
[mm]
CTN
Customs tariff number
ⁿ/ₐ
65574100
65574100
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
50
M16
75
29
25.5
14.5
11
3.5
8
12
16
193
5.0
84879059
65574200
65574200
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
50
M16
100
29
25.5
14.5
11
3.5
8
12
16
270
5.0
84879059
65574300
65574300
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
50
M16
125
29
25.5
14.5
11
3.5
8
12
16
290
5.0
84879059
65574400
65574400
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
50
M16
150
29
25.5
14.5
11
3.5
8
12
16
310
5.0
84879059
65575100
65575100
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
60
M16
75
30
26.0
16.0
12
4.0
8
12
16
280
5.0
84879059
65575200
65575200
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
60
M16
100
30
26.0
16.0
12
4.0
8
12
16
300
5.0
84879059
65575300
65575300
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
60
M16
125
30
26.0
16.0
12
4.0
8
12
16
320
5.0
84879059
65575400
65575400
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
60
M16
150
30
26.0
16.0
12
4.0
8
12
16
340
5.0
84879059
65576100
65576100
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M16
75
32
27.0
18.0
13
5.0
8
12
12
400
5.0
84879059
65576200
65576200
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M16
100
32
27.0
18.0
13
5.0
8
12
12
450
5.0
84879059
65576300
65576300
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M16
125
32
27.0
18.0
13
5.0
8
12
12
470
5.0
84879059
65576400
65576400
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M16
150
32
27.0
18.0
13
5.0
8
12
12
500
5.0
84879059
65576500
65576500
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M20
75
33
28.0
18.0
13
5.0
10
15
12
490
6.0
84879059
65576600
65576600
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M20
100
33
28.0
18.0
13
5.0
10
15
12
525
6.0
84879059
65576700
65576700
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M20
125
33
28.0
18.0
13
5.0
10
15
12
570
6.0
84879059
65576800
65576800
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
80
M20
150
33
28.0
18.0
13
5.0
10
15
12
630
6.0
84879059
65577100
65577100
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
100
M20
75
35
29.0
20.0
14
6.0
10
15
11
610
6.0
84879059
65577200
65577200
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
100
M20
100
35
29.0
20.0
14
6.0
10
15
11
660
6.0
84879059
65577300
65577300
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
100
M20
125
35
29.0
20.0
14
6.0
10
15
11
680
6.0
84879059
65577400
65577400
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
100
M20
150
35
29.0
20.0
14
6.0
10
15
11
780
6.0
84879059
65577500
65577500
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
100
M24
100
38
32.0
20.0
14
6.0
12
19
11
840
7.0
84879059
65577600
65577600
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
100
M24
125
38
32.0
20.0
14
6.0
12
19
11
890
7.0
84879059
65577700
65577700
Steel, blue chromatised
Base: Steel, zinc-plated,...
* Static Load - see Catal...
Version 340 / Type AG: St...
100
M24
150
38
32.0
20.0
14
6.0
12
19
11
940
7.0
84879059
65599741
65599741
Stainless steel
Base: Stainless steel 1.4...
* Static Load - see Catal...
Version 340.5 / Type NG: ...
50
M16
75
29
25.5
14.5
11
3.5
8
12
28
193
5.0
84879059
65599742
65599742
Stainless steel
Base: Stainless steel 1.4...
* Static Load - see Catal...
Version 340.5 / Type NG: ...
50
M16
100
29
25.5
14.5
11
3.5
8
12
28
270
5.0
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성