Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 6311+WN-RF - Thrust Pads with Spring Retainer according to DIN 6311, Stainless Steel
MÄDLER
Drive Element
Spring-loaded thrust pieces, thrust pieces and threaded fasteners
Thrust Pad
Powered by
CAD모델 선택
{maedler/antriebselemente/druckstuecke/druckstueck/druckst_din6311_u_wn_rf.prj},{NB=65499110},{ARTNR=65499110},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{GD=DIN 6332 / M10},{D1=20},{D2=8.1},{D4=15},{H1=11},{H2=5.0},{T1=6.0},{GEW=17.0},{CTN=84669360}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GD
for grub screws according / Thrust Point
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H12
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
T1
t1
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65499106
65499106
Stainless steel
Stainless steel 1.4301 (A...
DIN 6332 / M6
12
4.6
10
7
2.5
4.0
4.4
84669360
65499108
65499108
Stainless steel
Stainless steel 1.4301 (A...
DIN 6332 / M8
16
6.1
12
9
4.0
5.0
9.0
84669360
65499110
65499110
Stainless steel
Stainless steel 1.4301 (A...
DIN 6332 / M10
20
8.1
15
11
5.0
6.0
17.0
84669360
65499112
65499112
Stainless steel
Stainless steel 1.4301 (A...
DIN 6332 / M12
25
8.1
18
13
6.0
7.0
33.0
84669360
65499116
65499116
Stainless steel
Stainless steel 1.4301 (A...
DIN 6332 / M16
32
12.1
22
15
7.0
7.5
57.0
84669360
65499120
65499120
Stainless steel
Stainless steel 1.4301 (A...
DIN 6332 / M20
40
15.6
28
16
9.0
8.0
103.0
84669360
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성