lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN71802-WG-CS-RF-DK - Angle Joints DIN 71802, Stainless, with mounted Sealing Cap, Design CS
MÄDLER
Drive Element
DIN Parts
DIN-Standard 71802
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din71802/wg_din71802_rf_m_dk.prj},{NB=63699634-M14 x 1.5},{ARTNR=63699634},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl rostfrei 1.4301 (V2A), Dichtkappe Neopren schwarz},{FORM=CS = mit Gewindezapfen, Sechskantmutter und Sicherungsbügel},{AUSF=Kugelpfanne und Kugelzapfen RH - rechts},{D1=19},{D2=M14 x 1.5},{SW=16},{A=45},{E=21.5},{L2=28.0},{L3=20},{SWW=18° / 15°},{GEW=220.9},{PPATH=winkelgel_din_71802_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H9/h9
[mm]
D2
d2
[mm]
SW
SW - h14
[mm]
A
a ±0.3
[mm]
E
e
[mm]
L2
l2 ±0.3
[mm]
L3
l3 ±0.3
[mm]
SWW
α* - Design CS / Pivoting angle reduced by circlip
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63699625
63699625
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
8
M5
7
22
10.2
10.2
9
18° / 10°
15.2
84879059
63699626
63699626
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
10
M6
8
25
11.5
12.5
11
18° / 15°
25.2
84879059
63699628
63699628
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
13
M8
11
30
14.0
16.5
13
18° / 15°
53.1
84879059
63699630
63699630
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
16
M10
13
35
15.5
20.0
16
18° / 15°
103.8
84879059
63699634
63699634
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
19
M14 x 1.5
16
45
21.5
28.0
20
18° / 15°
220.9
84879059
63699725
63699725
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
8
M5
7
22
10.2
10.2
9
18° / 10°
15.2
84879059
63699726
63699726
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
10
M6
8
25
11.5
12.5
11
18° / 15°
25.2
84879059
63699728
63699728
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
13
M8
11
30
14.0
16.5
13
18° / 15°
53.1
84879059
63699730
63699730
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
16
M10
13
35
15.5
20.0
16
18° / 15°
103.8
84879059
63699734
63699734
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
19
M14 x 1.5
16
45
21.5
28.0
20
18° / 15°
220.9
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성