Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GK-GD-STVZ - Clevises GD DIN 71752, rotatable, Steel zinc-plated
MÄDLER
Drive Element
DIN Parts
DIN-Standard 71752
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din71752/gk_aehnl_din71752_gd_drehb.prj},{NB=63755209},{ARTNR=63755209},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{AUSF=Rechtsgewinde, mit drehbaren Gabelkopf},{GR=10x20},{A=20},{B=10},{D1=10},{D2=M10},{D3=18},{G=20},{L2=40},{SW=16},{GEW=80},{ARTNR1=63780900},{GEW1=17.0},{ARTNR2=63790900},{GEW2=19.0},{PPATH=gk_gd_drehb_aehnl_din71752_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
a
[mm]
B
b
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
G
g
[mm]
L2
l2
[mm]
SW
sw
[mm]
GEW
Weight
[g]
ARTNR1
Product No. Bolt Sets KL
ⁿ/ₐ
GEW1
Weight Bolt Sets KL
[g]
ARTNR2
Product No. Bolt Sets SL
ⁿ/ₐ
GEW2
Weight Bolt Sets SL
[g]
CTN
Customs tariff number
ⁿ/ₐ
63755203
63755203
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
5x10
10
5
5
M5
9
10
20
7
10
63780300
2.8
63790300
3.0
84879059
63755204
63755204
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
5x20
10
5
5
M5
9
20
30
7
14
63780300
2.8
63790300
3.0
84879059
63755205
63755205
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
6x12
12
6
6
M6
10
12
24
9
16
63780500
3.4
63790500
3.6
84879059
63755206
63755206
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
6x24
12
6
6
M6
10
24
36
9
23
63780500
3.4
63790500
3.6
84879059
63755207
63755207
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
8x16
16
8
8
M8
14
16
32
12
38
63780700
9.3
63790700
10.0
84879059
63755208
63755208
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
8x32
16
8
8
M8
14
32
48
12
55
63780700
9.3
63790700
10.0
84879059
63755209
63755209
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
10x20
20
10
10
M10
18
20
40
16
80
63780900
17.0
63790900
19.0
84879059
63755210
63755210
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
10x40
20
10
10
M10
18
40
60
16
120
63780900
17.0
63790900
19.0
84879059
63755211
63755211
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
12x24
24
12
12
M12
20
24
48
18
125
63781100
32.0
63791100
34.0
84879059
63755212
63755212
Steel, zinc-plated
Steel, zinc-plated
Right-handed thread, with...
12x48
24
12
12
M12
20
48
72
18
180
63781100
32.0
63791100
34.0
84879059
63755305
63755305
Steel, zinc-plated
Steel, zinc-plated
Left-handed thread, with ...
6x12
12
6
6
M6
10
12
24
9
16
63780500
3.4
63790500
3.6
84879059
63755307
63755307
Steel, zinc-plated
Steel, zinc-plated
Left-handed thread, with ...
8x16
16
8
8
M8
14
16
32
12
38
63780700
9.3
63790700
10.0
84879059
63755309
63755309
Steel, zinc-plated
Steel, zinc-plated
Left-handed thread, with ...
10x20
20
10
10
M10
18
20
40
16
80
63780900
17.0
63790900
19.0
84879059
63755311
63755311
Steel, zinc-plated
Steel, zinc-plated
Left-handed thread, with ...
12x24
24
12
12
M12
20
24
48
18
125
63781100
32.0
63791100
34.0
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성