lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 703-STELLR-STBL - Adjusting Rings (Shaft Collars with Set Screw) according to the Old Standard DIN 703, Steel bright
MÄDLER
Drive Element
DIN Parts
DIN-Standard 703
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din703/stellr_din703_st.prj},{NB=62325000},{ARTNR=62325000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank, mit 1x Gewindestift mit Innensechskant DIN EN ISO 4027 - 12.9, schwarz},{D1=50},{D2=90},{B=28},{GE=M12},{GEW=96.3},{G=12},{PPATH=din703_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - H8
[mm]
D2
d2
[mm]
B
b
[mm]
GE
Thread
[mm]
GEW
Weight kg p. %
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62322000
62322000
Steel
Bright steel, with 1x gru...
20
40
20
M8
14.6
84839089
62322500
62322500
Steel
Bright steel, with 1x gru...
25
56
22
M10
33.8
84839089
62323000
62323000
Steel
Bright steel, with 1x gru...
30
63
22
M10
41.5
84839089
62323500
62323500
Steel
Bright steel, with 1x gru...
35
70
22
M10
49.6
84839089
62324000
62324000
Steel
Bright steel, with 1x gru...
40
80
28
M12
82.7
84839089
62324500
62324500
Steel
Bright steel, with 1x gru...
45
80
28
M12
75.3
84839089
62325000
62325000
Steel
Bright steel, with 1x gru...
50
90
28
M12
96.3
84839089
62325500
62325500
Steel
Bright steel, with 1x gru...
55
90
28
M12
87.1
84839089
62326000
62326000
Steel
Bright steel, with 1x gru...
60
100
28
M12
110.0
84839089
62326500
62326500
Steel
Bright steel, with 1x gru...
65
100
28
M12
99.6
84839089
62327000
62327000
Steel
Bright steel, with 2x gru...
70
110
32
2 x M16
141.0
84839089
62327500
62327500
Steel
Bright steel, with 2x gru...
75
110
32
2 x M16
127.0
84839089
62328000
62328000
Steel
Bright steel, with 2x gru...
80
125
32
2 x M16
181.0
84839089
62328500
62328500
Steel
Bright steel, with 2x gru...
85
125
32
2 x M16
165.0
84839089
62329000
62329000
Steel
Bright steel, with 2x gru...
90
125
32
2 x M16
148.0
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성