lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-KGL-E-RK-NR12L-RF - Connecting Links for Single-Strand Roller Chains Similar to DIN ISO 606 (formerly DIN 8187), Stainless Steel, No. 12/L
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfachrollenketten/gekr_gl_nr12l_e-rk_rf.prj},{NB=10599004},{DINISONR=08 B-1},{ARTNR=10599004},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Glied mit Splintverschluss Nr. 12/L},{PB1=12,7 x 7,75},{ZOLL=1/2 x 5/16\"},{B2=11.30},{RD=8.51},{BD=4.45},{B4=17.0},{B7=3.9},{BK=12.0},{GEW=10.0},{P=12.700},{B1=7.75},{B3=11.43},{H3=10.92},{BU=5.75},{L1=6.12},{L2=6.12},{C=0.08},{TN=gekr_gl_nr12l_e-rk_rf_12.7x7.75},{TYP=0},{TYP1=0},{CTN=73151900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
TYP1
0 = without riveted bolts / 1 = 0 = with riveted bolts
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
10099804
05 B-1
10099804
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
8,0 x 3.0
-
1.4
0
73151900
10199004
06 B-1
10199004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
9,525 x 5,72
3/8 x 7/32"
4.0
0
73151900
10399004
083
10399004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links, power...
Cranked link with split p...
12,7 x 4,88
1/2 x 3/16"
4.0
1
73151900
10599004
08 B-1
10599004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
12,7 x 7,75
1/2 x 5/16"
10.0
0
73151900
10699004
10 B-1
10699004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
15,875 x 9,65
5/8 x 3/8"
15.0
0
73151900
10799004
12 B-1
10799004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
19,05 x 11,68
3/4 x 7/16"
25.0
0
73151900
10899004
16 B-1
10899004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
25,4 x 17,02
1" x 17,02mm
81.0
0
73151900
10999004
20 B-1
10999004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
31,75 x 19,56
1 1/4 x 3/4"
145.0
0
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성