lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M437-SW-SI-FKT - Hinges M437, Zinc Die Cast, with adjustable friction
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m437_m_fri.prj},{NB=67700453},{ARTNR=67700453},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Zink-Druckguss, kunststoffbeschichtet, schwarz RAL 9005, strukturmatt, Reibkonus: Polyacetal (POM), Stellschraube / Sechskantgewinde: Stahl verzinkt},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Schwarz},{L=60},{D=8.3},{H1=18.5},{H2=7.5},{H3=9.5},{H4=19},{L3=20.0},{M=36},{SW=4.0},{T=1,5},{T2=6,5},{FA=2000},{FR=2500},{GEW=161},{H5=0.5},{L4=20.5},{SW2=8},{BL=30},{D1=18.2},{D2=16},{D2T=0.5},{D1X=15.5},{D1Y=18},{D3=9},{BA=12.0},{PPATH=srn_m437_sbl.prj},{CTN=83021000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L
l
[mm]
D
d
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
L3
l3
[mm]
M
m
[mm]
SW
sw
[mm]
T
max. Torque
[Nm]
T2
Friction
[Nm]
FA
FA 1) - max. axial force
[N]
FR
FR 2) - max. radial force at opening angle 90°
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700451
67700451
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Black
40
5.3
13.5
5.0
7.0
14
13.0
25
2.5
0,5
2
1200
1600
52
83021000
67700452
67700452
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Black
50
6.5
15.5
6.0
8.0
16
16.5
30
3.0
0,75
4
1600
2000
91
83021000
67700453
67700453
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Black
60
8.3
18.5
7.5
9.5
19
20.0
36
4.0
1,5
6,5
2000
2500
161
83021000
67700461
67700461
Zinc die-cast
Zinc die cast, plastic co...
The max. radial and axial...
Silver
40
5.3
13.5
5.0
7.0
14
13.0
25
2.5
0,5
2
1200
1600
52
83021000
67700462
67700462
Zinc die-cast
Zinc die cast, plastic co...
The max. radial and axial...
Silver
50
6.5
15.5
6.0
8.0
16
16.5
30
3.0
0,75
4
1600
2000
91
83021000
67700463
67700463
Zinc die-cast
Zinc die cast, plastic co...
The max. radial and axial...
Silver
60
8.3
18.5
7.5
9.5
19
20.0
36
4.0
1,5
6,5
2000
2500
161
83021000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성