Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-717-MRSP-C-CK-STVZ - Indexing Plungers 717, Steel Zinc-Plated, with Rest Position
MÄDLER
Drive Element
Parts for Operating
Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastbolzen/rb_717_m_rastsp_c_ck_stvz.prj},{NB=66671765},{ARTNR=66671765},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gehäuse: Stahl verzinkt, blau passiviert, Bolzen: Edelstahl 1.4305 (V2A), Druckfeder: Edelstahl 1.4310, Knopf: Kunststoff Thermoplast (Polyamid) schwarz matt},{AUSF=Form C: mit Rastsperre, mit Bedienknopf, ohne Kontermutter},{D1=10},{L1MIN=10.0},{D2=M16 x 1.5},{D3=25},{E=19.6},{L2MAX=62.5},{L3=26},{L4=14.0},{L5=22.5},{SW=17},{TA=80},{FDA=4},{FDE=27},{GEW=66},{DD2=16},{P=1.50},{D6=8.0},{FASE=290},{T3=7.0},{T4=8.0},{T5=3.0},{F=2},{BK=3.5},{BR=5.0},{HR=10.0},{D3ND=14.4},{TYP=0},{PPATH=rb_717_c_u_ck_sbl.prj},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
L1MIN
l1 min.
[mm]
D2
d2
[mm]
D3
d3
[mm]
E
e
[mm]
L2MAX
l2 max.
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
SW
sw - hexagon
[mm]
TA
TA** - Fastening torque during assembly
[Nm]
FDA
Spring Load* - Initial / Statistical average
[N]
FDE
Spring Load* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66671753
66671753
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
3
3.5
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
4
73182900
66671754
66671754
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
3
3.5
M6 x 0.75
12
6.9
29.0
12
7.0
10.0
6
3
3
12
4
73182900
66671755
66671755
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
4
4.0
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
4
73182900
66671756
66671756
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
4
4.5
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
8
5
24
10
73182900
66671757
66671757
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
5
5.0
M8
16
9.2
38.5
16
9.5
13.5
8
7
5
24
10
73182900
66671758
66671758
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
5
5.0
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
7
5
24
10
73182900
66671759
66671759
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
5
5.0
M10 x 1
18
11.5
41.0
16
10.0
13.5
10
22
5
24
16
73182900
66671760
66671760
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
6
6.0
M10
18
11.5
46.0
20
10.5
17.0
10
15
5
21
19
73182900
66671761
66671761
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
6
6.0
M12 x 1.5
21
13.8
49.0
20
11.0
16.5
12
38
5
21
27
73182900
66671762
66671762
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
8
8.0
M12
21
13.8
55.5
24
13.5
20.5
12
20
6
22
34
73182900
66671763
66671763
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
8
8.0
M12 x 1.5
21
13.8
55.5
24
13.5
20.5
12
20
6
22
57
73182900
66671764
66671764
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
8
8.0
M16 x 1.5
25
19.6
60.0
24
13.5
20.5
17
80
6
22
60
73182900
66671765
66671765
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type C: with rest positio...
10
10.0
M16 x 1.5
25
19.6
62.5
26
14.0
22.5
17
80
4
27
66
73182900
66671766
66671766
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
3
3.5
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
17
73182900
66671767
66671767
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
3
3.5
M6 x 0.75
12
6.9
29.0
12
7.0
10.0
6
3
3
12
6
73182900
66671768
66671768
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
4
4.0
M6
12
6.9
29.0
12
7.0
10.0
6
2
3
12
5
73182900
66671769
66671769
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
4
4.5
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
8
5
24
20
73182900
66671770
66671770
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
5
5.0
M8
16
9.2
38.5
16
9.5
13.5
8
7
5
24
13
73182900
66671771
66671771
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
5
5.0
M8 x 1
16
9.2
38.5
16
9.5
13.5
8
7
5
24
13
73182900
66671772
66671772
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
5
5.0
M10 x 1
18
11.5
41.0
16
10.0
13.5
10
22
5
24
20
73182900
66671773
66671773
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
6
6.0
M10
18
11.5
46.0
20
10.5
17.0
10
15
5
21
24
73182900
66671774
66671774
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
6
6.0
M12 x 1.5
21
13.8
49.0
20
11.0
16.5
12
38
5
21
20
73182900
66671775
66671775
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
8
8.0
M12
21
13.8
55.5
24
13.5
20.5
12
20
6
22
44
73182900
66671776
66671776
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
8
8.0
M12 x 1.5
21
13.8
55.5
24
13.5
20.5
12
20
6
22
57
73182900
66671777
66671777
Steel, zinc-plated
Body: Steel zinc-plated, ...
Type CK: with rest positi...
8
8.0
M16 x 1.5
25
19.6
60.0
24
13.5
20.5
17
80
6
22
79
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성