lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-726.1-AUSF1-A-B-S - Control Knobs 726.1, Version 1
MÄDLER
Drive Element
Parts for Operating
Control Knobs
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/drehknoepfe/drehknopf_726-1_ausf_1.prj},{NB=66070227},{ARTNR=66070227},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium schwarz},{MAT=Drehknopf: Aluminium schwarz eloxiert; Deckel: Kunststoff hellgrau; Gewindestift: DIN 916, Edelstahl},{AUSF=Ausführung 1: Mit Feststellschraube (Bohrung d2)},{FORM=Form B: Neutral, ohne Markierungspfeil oder Skala},{D1=27},{D2=6},{D3=6},{D4=20},{D5=18},{D6=M4},{D7=25},{H1=26},{H2=20},{H3=4.3},{H4=9},{L=14.0},{T=14},{GEW=32},{DD6=4},{TYP=2},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H8
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
D7
d7
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
L
l
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66070122
66070122
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type A: with arrow, white...
22
5
0
16
14
M4
20
22
16
4.3
8
12.5
0
17
84879090
66070127
66070127
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type A: with arrow, white...
27
6
6
20
18
M4
25
26
20
4.3
9
14.0
14
32
84879090
66070134
66070134
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type A: with arrow, white...
34
8
8
25
23
M5
32
30
24
4.2
10
15.0
17
58
84879090
66070142
66070142
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type A: with arrow, white...
42
10
10
32
30
M5
40
34
28
4.0
11
16.0
20
103
84879090
66070222
66070222
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type B: neutral, without ...
22
5
0
16
14
M4
20
22
16
4.3
8
12.5
0
17
84879090
66070227
66070227
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type B: neutral, without ...
27
6
6
20
18
M4
25
26
20
4.3
9
14.0
14
32
84879090
66070234
66070234
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type B: neutral, without ...
34
8
8
25
23
M5
32
30
24
4.2
10
15.0
17
58
84879090
66070242
66070242
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type B: neutral, without ...
42
10
10
32
30
M5
40
34
28
4.0
11
16.0
20
103
84879090
66070322
66070322
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type S: with scale 0...9,...
22
5
0
16
14
M4
20
22
16
4.3
8
12.5
0
17
84879090
66070327
66070327
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type S: with scale 0...9,...
27
6
6
20
18
M4
25
26
20
4.3
9
14.0
14
32
84879090
66070334
66070334
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type S: with scale 0...9,...
34
8
8
25
23
M5
32
30
24
4.2
10
15.0
17
58
84879090
66070342
66070342
Aluminium black
Knob: Aluminium, black an...
Version 1: with set screw...
Type S: with scale 0...9,...
42
10
10
32
30
M5
40
34
28
4.0
11
16.0
20
103
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성