lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 3307 - Slides DZ 3307, Width 12.7 mm, to 68 kg, Over Extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_3307.prj},{NB=64903018_0},{ARTNR=64903018},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: kaltgewalzter, verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 3307-457},{SL=457},{AUSZUG=483},{AUSZUG1=0},{A=177.8},{B=314.4},{C=387.3},{D=400.0},{E=412.7},{F=361.9},{LASTWERT=66},{GEW=1.84},{BB1=5.3},{BH1=4.6},{PPATH=../3307/3307_asmtpl.prj},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel ±3.2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
LASTWERT
Load Rating / Pair
[kg]
GEW
Weight / Pair
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64903012
64903012
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-305
305
330
0.0
0.0
234.9
247.6
260.3
209.5
68
1.32
83024900
64903014
64903014
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-356
356
381
0.0
0.0
285.7
298.4
311.1
260.3
67
1.51
83024900
64903016
64903016
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-406
406
432
0.0
0.0
336.5
349.2
361.9
311.1
67
1.73
83024900
64903018
64903018
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-457
457
483
177.8
314.4
387.3
400.0
412.7
361.9
66
1.84
83024900
64903020
64903020
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-508
508
533
203.2
365.2
438.1
450.8
463.5
412.7
66
2.16
83024900
64903022
64903022
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-559
559
584
228.6
416.0
488.9
501.6
514.3
463.5
64
2.39
83024900
64903024
64903024
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-610
610
635
254.0
466.8
539.7
552.4
565.1
514.3
61
2.60
83024900
64903026
64903026
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-660
660
686
279.4
517.6
590.5
603.2
615.9
565.1
58
2.81
83024900
64903028
64903028
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3307-711
711
737
304.8
568.4
641.3
654.0
666.7
615.9
55
3.04
83024900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성