Modular Belt Sprocket - T-800 Series
LILAI Chain
T Series Modular Belt
T-800 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_800_series/t_800_sprocket.prj},{NB=1-T-800-16-40},{PM=Machined Processed},{SERIES=T-800 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{JG=Bore tolerance : d +0.08/+0.02},{TN=16},{PD=130.20},{OD=131.90},{BORE=40},{TOP=114.8},{A=90}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-800-12-20
1-T-800-12-20
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
12
98.10
98.80
20
1-T-800-12-25
1-T-800-12-25
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
12
98.10
98.80
25
1-T-800-12-30
1-T-800-12-30
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
12
98.10
98.80
30
1-T-800-16-25
1-T-800-16-25
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
16
130.20
131.90
25
1-T-800-16-30
1-T-800-16-30
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
16
130.20
131.90
30
1-T-800-16-35
1-T-800-16-35
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
16
130.20
131.90
35
1-T-800-16-40
1-T-800-16-40
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
16
130.20
131.90
40
1-T-800-20-25
1-T-800-20-25
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
20
162.40
164.40
25
1-T-800-20-30
1-T-800-20-30
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
20
162.40
164.40
30
1-T-800-20-35
1-T-800-20-35
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
20
162.40
164.40
35
1-T-800-20-40
1-T-800-20-40
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
20
162.40
164.40
40
1-T-800-24-25
1-T-800-24-25
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
24
194.60
196.32
25
1-T-800-24-30
1-T-800-24-30
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
24
194.60
196.32
30
1-T-800-24-35
1-T-800-24-35
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
24
194.60
196.32
35
1-T-800-24-40
1-T-800-24-40
Machined Processed
T-800 Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
24
194.60
196.32
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성