Modular Belt Sprocket - T-700 Series
LILAI Chain
T Series Modular Belt
T-700 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_700_series/t_700_sprocket.prj},{NB=1-T-700-22-25},{PM=Machined Processed},{SERIES=T-700 Series},{MATERIAL=PA6},{JG=Bore tolerance : d +0.08/+0.02},{TN=22},{PD=135.10},{OD=136.1},{BORE=25},{TOP=123.6},{A=85}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
3-T-700-14-30
3-T-700-14-30
Molded Processed
T-700 Series
PA6+Fiber Glass
Bore tolerance : d -0.05/...
14
85.60
88.6
30
3-T-700-20-25
3-T-700-20-25
Molded Processed
T-700 Series
PA6+Fiber Glass
Bore tolerance : d -0.05/...
20
121.78
122.8
25
3-T-700-20-30
3-T-700-20-30
Molded Processed
T-700 Series
PA6+Fiber Glass
Bore tolerance : d -0.05/...
20
121.78
122.8
30
3-T-700-20-35
3-T-700-20-35
Molded Processed
T-700 Series
PA6+Fiber Glass
Bore tolerance : d -0.05/...
20
121.78
122.8
35
3-T-700-20-40
3-T-700-20-40
Molded Processed
T-700 Series
PA6+Fiber Glass
Bore tolerance : d -0.05/...
20
121.78
122.8
40
1-T-700-22-25
1-T-700-22-25
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
22
135.10
136.1
25
1-T-700-22-30
1-T-700-22-30
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
22
135.10
136.1
30
1-T-700-22-35
1-T-700-22-35
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
22
135.10
136.1
35
1-T-700-22-40
1-T-700-22-40
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
22
135.10
136.1
40
1-T-700-24-25
1-T-700-24-25
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
24
147.30
148.3
25
1-T-700-24-30
1-T-700-24-30
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
24
147.30
148.3
30
1-T-700-24-35
1-T-700-24-35
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
24
147.30
148.3
35
1-T-700-24-40
1-T-700-24-40
Machined Processed
T-700 Series
PA6
Bore tolerance : d +0.08/...
24
147.30
148.3
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성