Modular belt Sprocket - Machined passive wheel - T-3300 Series
LILAI Chain
T Series Modular Belt
T-3300 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_3300_series/t_3300_sprocket_b.prj},{NB=2-T-3300-8-25},{PM=Machined processed},{SERIES=T-3300 Series},{MATERIAL=Polyamide},{TN=8},{PD=133.00},{OD=126.6},{BORE=25},{BOREA=25},{TOP=105.17},{A=85}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
2-T-3300-8-25
2-T-3300-8-25
Machined processed
T-3300 Series
Polyamide
8
133.00
126.6
25
2-T-3300-8-30
2-T-3300-8-30
Machined processed
T-3300 Series
Polyamide
8
133.00
126.6
30
2-T-3300-8-35
2-T-3300-8-35
Machined processed
T-3300 Series
Polyamide
8
133.00
126.6
35
2-T-3300-8-40
2-T-3300-8-40
Machined processed
T-3300 Series
Polyamide
8
133.00
126.6
40
2-T-3300-10-30
2-T-3300-10-30
Machined processed
T-3300 Series
Polyamide
10
164.72
160.0
30
2-T-3300-10-35
2-T-3300-10-35
Machined processed
T-3300 Series
Polyamide
10
164.72
160.0
35
2-T-3300-10-40
2-T-3300-10-40
Machined processed
T-3300 Series
Polyamide
10
164.72
160.0
40
2-T-3300-10-50
2-T-3300-10-50
Machined processed
T-3300 Series
Polyamide
10
164.72
160.0
50
2-T-3300-12-30
2-T-3300-12-30
Machined processed
T-3300 Series
Polyamide
12
196.66
193.7
30
2-T-3300-12-40
2-T-3300-12-40
Machined processed
T-3300 Series
Polyamide
12
196.66
193.7
40
2-T-3300-12-50
2-T-3300-12-50
Machined processed
T-3300 Series
Polyamide
12
196.66
193.7
50
2-T-3300-12-60
2-T-3300-12-60
Machined processed
T-3300 Series
Polyamide
12
196.66
193.7
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성