Modular belt Sprocket - T-3000 Series
LILAI Chain
T Series Modular Belt
T-3000 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_3000_series/t_3000_sprocket.prj},{NB=1-T-3000-16-30},{PM=Machined Processed},{SERIES=T-3000 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance : d +0.08/+0.02},{TN=16},{PD=130.20},{OD=129.0},{BORE=30},{TOP=113.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-3000-8-20
1-T-3000-8-20
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
8
66.37
65.0
20
1-T-3000-8-30
1-T-3000-8-30
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
8
66.37
65.0
30
1-T-3000-10-25
1-T-3000-10-25
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
10
82.20
81.0
25
1-T-3000-10-35
1-T-3000-10-35
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
10
82.20
81.0
35
1-T-3000-16-30
1-T-3000-16-30
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
16
130.20
129.0
30
1-T-3000-16-40
1-T-3000-16-40
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
16
130.20
129.0
40
1-T-3000-18-30
1-T-3000-18-30
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
18
146.27
145.0
30
1-T-3000-18-60
1-T-3000-18-60
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
18
146.27
145.0
60
1-T-3000-24-30
1-T-3000-24-30
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
24
170.42
169.0
30
1-T-3000-24-60
1-T-3000-24-60
Machined Processed
T-3000 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
24
170.42
169.0
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성