Modular belt Sprocket - T-1900 Series
LILAI Chain
T Series Modular Belt
T-1900 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1900_series/t_1900_sprocket.prj},{NB=1-T-1900-20-30},{PM=Machined Processed},{SERIES=T-1900 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d+0.08/+0.02},{TN=20},{PD=82.46},{OD=82.9},{BORE=30},{TOP=73.6},{A=65.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-1900-12-20
1-T-1900-12-20
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
49.84
50.5
20
1-T-1900-12-25
1-T-1900-12-25
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
49.84
50.5
25
1-T-1900-15-20
1-T-1900-15-20
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
62.05
62.8
20
1-T-1900-15-25
1-T-1900-15-25
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
62.05
62.8
25
1-T-1900-15-30
1-T-1900-15-30
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
62.05
62.8
30
1-T-1900-20-25
1-T-1900-20-25
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
82.46
82.9
25
1-T-1900-20-30
1-T-1900-20-30
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
82.46
82.9
30
1-T-1900-20-35
1-T-1900-20-35
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
82.46
82.9
35
1-T-1900-24-25
1-T-1900-24-25
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
98.83
99.3
25
1-T-1900-24-30
1-T-1900-24-30
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
98.83
99.3
30
1-T-1900-24-35
1-T-1900-24-35
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
98.83
99.3
35
1-T-1900-32-25
1-T-1900-32-25
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
131.61
132.0
25
1-T-1900-32-30
1-T-1900-32-30
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
131.61
132.0
30
1-T-1900-32-35
1-T-1900-32-35
Machined Processed
T-1900 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
131.61
132.0
35
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성