Modular belt Sprocket - T-1100 Series
LILAI Chain
T Series Modular Belt
T-1100 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1100_series/t_1100_sprocket.prj},{NB=1-T-1100-10-30},{PM=Machined processed},{SERIES=T-1100 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{JG=Bore Tolerance: d +0.08/+0.02},{TN=10},{PD=162.61},{OD=166.6},{BORE=30},{TOP=147.6},{A=126}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-1100-8-25
1-T-1100-8-25
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
8
131.31
135.3
25
1-T-1100-8-30
1-T-1100-8-30
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
8
131.31
135.3
30
1-T-1100-8-35
1-T-1100-8-35
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
8
131.31
135.3
35
1-T-1100-10-25
1-T-1100-10-25
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
10
162.61
166.6
25
1-T-1100-10-30
1-T-1100-10-30
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
10
162.61
166.6
30
1-T-1100-10-35
1-T-1100-10-35
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
10
162.61
166.6
35
1-T-1100-10-40
1-T-1100-10-40
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
10
162.61
166.6
40
1-T-1100-12-25
1-T-1100-12-25
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
12
194.15
198.1
25
1-T-1100-12-30
1-T-1100-12-30
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
12
194.15
198.1
30
1-T-1100-12-35
1-T-1100-12-35
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
12
194.15
198.1
35
1-T-1100-12-40
1-T-1100-12-40
Machined processed
T-1100 Series
Polyamide PA6, Machined, ...
Bore Tolerance: d +0.08/+...
12
194.15
198.1
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성