Modular belt Sprocket - DJ-100 Series
LILAI Chain
T Series Modular Belt
dj_100_series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/dj_100_series/dj_100_sprocket.prj},{NB=1-DJ-100-16-35},{PM=Machined Processed},{SERIES=DJ-100 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance : d +0.08/+0.02},{TN=16},{PD=94.83},{OD=96.32},{BORE=35},{A=80},{TOP=85.82}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-DJ-100-10-20
1-DJ-100-10-20
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
10
59.87
61.40
20
1-DJ-100-10-25
1-DJ-100-10-25
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
10
59.87
61.40
25
1-DJ-100-12-20
1-DJ-100-12-20
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
71.48
72.98
20
1-DJ-100-12-25
1-DJ-100-12-25
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
71.48
72.98
25
1-DJ-100-12-30
1-DJ-100-12-30
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
71.48
72.98
30
1-DJ-100-16-25
1-DJ-100-16-25
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
16
94.83
96.32
25
1-DJ-100-16-30
1-DJ-100-16-30
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
16
94.83
96.32
30
1-DJ-100-16-35
1-DJ-100-16-35
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
16
94.83
96.32
35
1-DJ-100-16-40
1-DJ-100-16-40
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
16
94.83
96.32
40
1-DJ-100-20-25
1-DJ-100-20-25
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
118.26
119.76
25
1-DJ-100-20-30
1-DJ-100-20-30
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
118.26
119.76
30
1-DJ-100-20-35
1-DJ-100-20-35
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
118.26
119.76
35
1-DJ-100-20-40
1-DJ-100-20-40
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
118.26
119.76
40
1-DJ-100-24-25
1-DJ-100-24-25
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
24
141.73
143.22
25
1-DJ-100-24-30
1-DJ-100-24-30
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
24
141.73
143.22
30
1-DJ-100-24-35
1-DJ-100-24-35
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
24
141.73
143.22
35
1-DJ-100-24-40
1-DJ-100-24-40
Machined Processed
DJ-100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
24
141.73
143.22
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성