Molded Drive Sprocket - 882 Series
LILAI Chain
Sideflex Plastic Table Top Chain
882 Series
Powered by
CAD모델 선택
{lilai/psbftc/882_series/882_injection_driving_wheel.prj},{NB=3-882-11-25},{PM=3},{SERIES=882},{MATERIAL=PA6+Fiber Glass},{AT=light duty conveyor, could repalce the sprockets without shaft disassemble. Bore tolerance : d +0.1/+0.2},{TN=11},{PD=135.2},{OD=137.4},{BORE=25},{OC=1.15},{TOP=115.9},{TNX=12.30}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Suitable to
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
3-882-10-20
3-882-10-20
PA6+Fiber Glass
light duty conveyor, coul...
10
123.3
126.0
20
3-882-10-25
3-882-10-25
PA6+Fiber Glass
light duty conveyor, coul...
10
123.3
126.0
25
3-882-10-30
3-882-10-30
PA6+Fiber Glass
light duty conveyor, coul...
10
123.3
126.0
30
3-882-10-35
3-882-10-35
PA6+Fiber Glass
light duty conveyor, coul...
10
123.3
126.0
35
3-882-10-40
3-882-10-40
PA6+Fiber Glass
light duty conveyor, coul...
10
123.3
126.0
40
3-882-11-20
3-882-11-20
PA6+Fiber Glass
light duty conveyor, coul...
11
135.2
137.4
20
3-882-11-25
3-882-11-25
PA6+Fiber Glass
light duty conveyor, coul...
11
135.2
137.4
25
3-882-11-30
3-882-11-30
PA6+Fiber Glass
light duty conveyor, coul...
11
135.2
137.4
30
3-882-11-35
3-882-11-35
PA6+Fiber Glass
light duty conveyor, coul...
11
135.2
137.4
35
3-882-11-40
3-882-11-40
PA6+Fiber Glass
light duty conveyor, coul...
11
135.2
137.4
40
3-882-12-20
3-882-12-20
PA6+Fiber Glass
light duty conveyor, coul...
12
147.2
149.9
20
3-882-12-25
3-882-12-25
PA6+Fiber Glass
light duty conveyor, coul...
12
147.2
149.9
25
3-882-12-30
3-882-12-30
PA6+Fiber Glass
light duty conveyor, coul...
12
147.2
149.9
30
3-882-12-35
3-882-12-35
PA6+Fiber Glass
light duty conveyor, coul...
12
147.2
149.9
35
3-882-12-40
3-882-12-40
PA6+Fiber Glass
light duty conveyor, coul...
12
147.2
149.9
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성