Machined Drive Sprocket - 82.6 Series
LILAI Chain
Sideflex Plastic Table Top Chain
82.6 Series
Powered by
CAD모델 선택
{lilai/psbftc/82.6_series/82.6_sprocket.prj},{NB=1-82.6-C-11-30},{PM=1},{SERIES=82.6},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=suitable for 82.6 series chains, also suitable for 1873-D-K325 chain.},{JG=Bore tolerance : d +0.08/+0.02},{TN=11},{PD=117.13},{OD=117.7},{BORE=30},{TOP=107.3},{A=84}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-82.6-C-9-20
1-82.6-C-9-20
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
9
96.49
97.1
20
1-82.6-C-9-25
1-82.6-C-9-25
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
9
96.49
97.1
25
1-82.6-C-9-30
1-82.6-C-9-30
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
9
96.49
97.1
30
1-82.6-C-9-35
1-82.6-C-9-35
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
9
96.49
97.1
35
1-82.6-C-10-25
1-82.6-C-10-25
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
10
106.79
107.2
25
1-82.6-C-10-30
1-82.6-C-10-30
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
10
106.79
107.2
30
1-82.6-C-10-35
1-82.6-C-10-35
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
10
106.79
107.2
35
1-82.6-C-10-40
1-82.6-C-10-40
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
10
106.79
107.2
40
1-82.6-C-11-25
1-82.6-C-11-25
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
11
117.13
117.7
25
1-82.6-C-11-30
1-82.6-C-11-30
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
11
117.13
117.7
30
1-82.6-C-11-35
1-82.6-C-11-35
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
11
117.13
117.7
35
1-82.6-C-11-40
1-82.6-C-11-40
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
11
117.13
117.7
40
1-82.6-C-12-25
1-82.6-C-12-25
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
12
127.50
128.1
25
1-82.6-C-12-30
1-82.6-C-12-30
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
12
127.50
128.1
30
1-82.6-C-12-35
1-82.6-C-12-35
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
12
127.50
128.1
35
1-82.6-C-12-40
1-82.6-C-12-40
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
12
127.50
128.1
40
1-82.6-C-13-25
1-82.6-C-13-25
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
13
137.89
138.5
25
1-82.6-C-13-30
1-82.6-C-13-30
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
13
137.89
138.5
30
1-82.6-C-13-35
1-82.6-C-13-35
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
13
137.89
138.5
35
1-82.6-C-13-40
1-82.6-C-13-40
Polyamide PA6, Machined, ...
suitable for 82.6 series ...
Bore tolerance : d +0.08/...
13
137.89
138.5
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성