Machined Drive Sprocket - 70 Series
LILAI Chain
Sideflex Plastic Table Top Chain
70 Series
Powered by
CAD모델 선택
{lilai/psbftc/70_series/70_sprocket.prj},{NB=1-70-C-12-40},{PM=1},{SERIES=70},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in light load transport},{JG=Bore tolerance : d +0.08/+0.02},{TN=12},{PD=96.59},{OD=103.1},{S=62.3},{BORE=40},{OC=1.15},{TOP=83.59},{A=70}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
S
[mm]
BORE
Bore
[mm]
1-70-C-10-25
1-70-C-10-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
10
80.90
88.0
54.5
25
1-70-C-10-30
1-70-C-10-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
10
80.90
88.0
54.5
30
1-70-C-10-35
1-70-C-10-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
10
80.90
88.0
54.5
35
1-70-C-12-25
1-70-C-12-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
12
96.59
103.1
62.3
25
1-70-C-12-30
1-70-C-12-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
12
96.59
103.1
62.3
30
1-70-C-12-35
1-70-C-12-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
12
96.59
103.1
62.3
35
1-70-C-12-40
1-70-C-12-40
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
12
96.59
103.1
62.3
40
1-70-C-14-25
1-70-C-14-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
112.35
118.5
70.2
25
1-70-C-14-30
1-70-C-14-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
112.35
118.5
70.2
30
1-70-C-14-35
1-70-C-14-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
112.35
118.5
70.2
35
1-70-C-14-40
1-70-C-14-40
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
112.35
118.5
70.2
40
1-70-C-16-25
1-70-C-16-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
128.15
134.0
78.1
25
1-70-C-16-30
1-70-C-16-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
128.15
134.0
78.1
30
1-70-C-16-35
1-70-C-16-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
128.15
134.0
78.1
35
1-70-C-16-40
1-70-C-16-40
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
128.15
134.0
78.1
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성