Sprocket - A Series
LILAI Chain
A/B Series Modular Belt
A Series
Powered by
CAD모델 선택
{lilai/a_b_series_mesh_belt_chain/a_series/a_sprocket.prj},{NB=1-A-10-40},{PM=Machined Processed},{SERIES=A Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{JG=Bore tolerance : d +0.08/+0.02},{TN=10},{PD=164.4},{OD=161.7},{BORE=40},{TOP=145.4},{A=125}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-A-8-25
1-A-8-25
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
8
132.7
130.0
25
1-A-8-30
1-A-8-30
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
8
132.7
130.0
30
1-A-8-40
1-A-8-40
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
8
132.7
130.0
40
1-A-10-25
1-A-10-25
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
10
164.4
161.7
25
1-A-10-30
1-A-10-30
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
10
164.4
161.7
30
1-A-10-35
1-A-10-35
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
10
164.4
161.7
35
1-A-10-40
1-A-10-40
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
10
164.4
161.7
40
1-A-12-25
1-A-12-25
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
12
196.3
193.6
25
1-A-12-30
1-A-12-30
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
12
196.3
193.6
30
1-A-12-35
1-A-12-35
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
12
196.3
193.6
35
1-A-12-40
1-A-12-40
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
12
196.3
193.6
40
1-A-14-30
1-A-14-30
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
14
228.3
225.9
30
1-A-14-35
1-A-14-35
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
14
228.3
225.9
35
1-A-14-40
1-A-14-40
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
14
228.3
225.9
40
1-A-14-45
1-A-14-45
Machined Processed
A Series
Polyamide PA6, Machined, ...
Bore tolerance : d +0.08/...
14
228.3
225.9
45
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성