Outside diameter 56 - Doubie Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_12/sg7_12_56.prj},{NB=SG7-12-56L-18-18-80WP},{D1=18},{D2=18},{RT=50},{MT=100},{MS=15000},{RRO=0.02},{TT=1},{EP=±1},{ML=主体铁合金、不锈钢膜片},{FH=发黑},{WT=840},{USE=常用于伺服电机、步进电机的联接},{RS=惯性力矩和重量按最大孔径计算;内孔可按客户需求定做},{TD=利用胀套联接的膜片型联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-12-56L-14-14-80WP
14
14
SG7-12-56L-14-14-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-14-16-80WP
14
16
SG7-12-56L-14-16-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-14-18-80WP
14
18
SG7-12-56L-14-18-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-14-19-80WP
14
19
SG7-12-56L-14-19-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-14-20-80WP
14
20
SG7-12-56L-14-20-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-14-22-80WP
14
22
SG7-12-56L-14-22-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-14-24-80WP
14
24
SG7-12-56L-14-24-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-16-16-80WP
16
16
SG7-12-56L-16-16-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-16-18-80WP
16
18
SG7-12-56L-16-18-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-16-19-80WP
16
19
SG7-12-56L-16-19-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-16-20-80WP
16
20
SG7-12-56L-16-20-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-16-22-80WP
16
22
SG7-12-56L-16-22-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-16-24-80WP
16
24
SG7-12-56L-16-24-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-18-18-80WP
18
18
SG7-12-56L-18-18-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-18-19-80WP
18
19
SG7-12-56L-18-19-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-18-20-80WP
18
20
SG7-12-56L-18-20-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-18-22-80WP
18
22
SG7-12-56L-18-22-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-18-24-80WP
18
24
SG7-12-56L-18-24-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-19-19-80WP
19
19
SG7-12-56L-19-19-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-19-20-80WP
19
20
SG7-12-56L-19-20-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-19-22-80WP
19
22
SG7-12-56L-19-22-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-19-24-80WP
19
24
SG7-12-56L-19-24-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-20-20-80WP
20
20
SG7-12-56L-20-20-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-20-22-80WP
20
22
SG7-12-56L-20-22-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-56L-20-24-80WP
20
24
SG7-12-56L-20-24-80WP
50
100
15000
0.02
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
840
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성