Outside diameter 25 - Flexible Couplings - Clamp Type - Spiral
KUNLONG
Coupling series
sg7_1
Flexible Couplings - Clamp Type - Spiral
Powered by
CAD모델 선택
{kunlong/sg7/sg7_1/sg7_1/sg7_1_25_31.prj},{NB=SG7-1-25-6.35-12-31},{D1=6.350},{T1=0.0},{B1=0.0},{K1=},{K1X= '', 'None'},{D2=12.000},{T2=1.8},{B2=4.0},{K2=},{K2X= '', 'None', 'K', 'K'},{TS=1.5},{RT=3},{MT=6},{MS=6100},{RRO=0.1},{TT=2},{EP=±0.15},{ML=铝合金},{FH=阳极银色},{WT=90},{USE=常用于自动化和伺服电机联接},{RS=惯性力矩和重量按最大孔径计算;内孔可以按客户需求定做},{TD=一体成型的金属弹性联轴器;适用较小力矩的轴联接;零回转间隙;弹性作用补偿径向、角向、轴向偏差;顺时针与逆时针回转特性完全相同;夹紧螺丝固定}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remark
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-1-25-5-5-31
5.000
5.000
SG7-1-25-5-5-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-6-31
5.000
6.000
SG7-1-25-5-6-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-6.35-31
5.000
6.350
SG7-1-25-5-6.35-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-7-31
5.000
7.000
SG7-1-25-5-7-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-8-31
5.000
8.000
SG7-1-25-5-8-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-9-31
5.000
9.000
SG7-1-25-5-9-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-9.525-31
5.000
9.525
SG7-1-25-5-9.525-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-10-31
5.000
10.000
SG7-1-25-5-10-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-11-31
5.000
11.000
SG7-1-25-5-11-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-5-12-31
5.000
12.000
SG7-1-25-5-12-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-6-31
6.000
6.000
SG7-1-25-6-6-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-6.35-31
6.000
6.350
SG7-1-25-6-6.35-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-7-31
6.000
7.000
SG7-1-25-6-7-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-8-31
6.000
8.000
SG7-1-25-6-8-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-9-31
6.000
9.000
SG7-1-25-6-9-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-9.525-31
6.000
9.525
SG7-1-25-6-9.525-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-10-31
6.000
10.000
SG7-1-25-6-10-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-11-31
6.000
11.000
SG7-1-25-6-11-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6-12-31
6.000
12.000
SG7-1-25-6-12-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6.35-6.35-31
6.350
6.350
SG7-1-25-6.35-6.35-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6.35-7-31
6.350
7.000
SG7-1-25-6.35-7-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6.35-8-31
6.350
8.000
SG7-1-25-6.35-8-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6.35-9-31
6.350
9.000
SG7-1-25-6.35-9-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6.35-9.525-31
6.350
9.525
SG7-1-25-6.35-9.525-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-1-25-6.35-10-31
6.350
10.000
SG7-1-25-6.35-10-31
1.5
3
6
6100
0.1
2
±0.15
Aluminum Alloy
Silver Anodizing
90
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성