FT-T140 - Leveling Feet
KUNLONG
Leveling Feet series
Powered by
CAD모델 선택
{kunlong/dt_ft_af/ft_t140.prj},{NB=FT-T14033175A},{IN=FT-T14033175A},{M=M33x3.5},{M01=33},{H1=244.500},{H2=204.500},{H3=175.000},{D=140.000},{L=50.000},{WT=3685},{CAPACITY=900},{ML=底座/铸钢、螺杆/铁、胶垫/橡胶},{FH=底座/镀亮铬、螺杆铁/镀锌},{YT=大型自动化设备、半导体设备、龙门机床},{BZ=根据使用需要可定制不同的螺杆规格},{TD=采用铸钢材质,承重性优良;底部与地板接触面大,配有橡胶脚垫,防震防滑不易损伤地板}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
IN
Item No
ⁿ/ₐ
M
m
ⁿ/ₐ
H1
h1
ⁿ/ₐ
H2
h2
ⁿ/ₐ
H3
h3
ⁿ/ₐ
D
d
ⁿ/ₐ
WT
Weight
[g]
CAPACITY
capacity(kg)/pcs
[kg]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
YT
Application
ⁿ/ₐ
BZ
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
FT-T14024150A
FT-T14024150A
M24x3
208.700
168.700
150.000
140.000
2700
600
Cast Steel Base、 Iron Bol...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14027150A
FT-T14027150A
M27x3
210.600
170.600
150.000
140.000
2991
700
Cast Steel Base、 Iron Bol...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14028150A
FT-T14028150A
M28x3
211.500
171.500
150.000
140.000
//
750
Cast Steel Base、 Iron Bol...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14030150A
FT-T14030150A
M30x3.5
215.000
175.000
150.000
140.000
3066
800
Cast Steel Base、 Iron Bol...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14033175A
FT-T14033175A
M33x3.5
244.500
204.500
175.000
140.000
3685
900
Cast Steel Base、 Iron Bol...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14024150S
FT-T14024150S
M24x3
208.700
168.700
150.000
140.000
2780
600
Cast Steel Base、SUS304 Bo...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14027150S
FT-T14027150S
M27x3
210.600
170.600
150.000
140.000
3108
700
Cast Steel Base、SUS304 Bo...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14028150S
FT-T14028150S
M28x3
211.500
171.500
150.000
140.000
//
750
Cast Steel Base、SUS304 Bo...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14030150S
FT-T14030150S
M30x3.5
215.000
175.000
150.000
140.000
3319
800
Cast Steel Base、SUS304 Bo...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
FT-T14033175S
FT-T14033175S
M33x3.5
244.500
204.500
175.000
140.000
4500
900
Cast Steel Base、SUS304 Bo...
Base: Bright Chrome Plate...
Large automation equipmen...
Different screw specifica...
Cast steel material withe...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성