카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0609 - Spring plungers with recess and ceramic ball, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03008.prj},{NB=K0609.080},{BESTKIPPUSA=K0609.08},{POS=0},{D=M8},{D1=5.0},{L=16},{H=1.5},{N=1.2},{F1=15},{F2=30},{GEW=0.0031},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245843619},{FILTER=KIPP,KIPP_USA},{NDM=8.0},{XPOS=[0:$H.]},{XA=5.7},{XB=1.0},{XC=1.2},{XD=2.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
Diameter ball
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
distance
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0609.05
K0609.05
M5
3.0
12
0.9
0.8
6
11
0.0009
Yes
4059245843596
98% Warenverfügbarkeit. N...
31.12.2099
K0609.06
K0609.06
M6
3.5
14
1.0
1.0
9
13
0.0016
Yes
4059245843602
98% Warenverfügbarkeit. N...
31.12.2099
K0609.08
K0609.08
M8
5.0
16
1.5
1.2
15
30
0.0031
Yes
4059245843619
98% Warenverfügbarkeit. N...
31.12.2099
K0609.10
K0609.10
M10
6.0
19
2.0
1.6
20
35
0.0061
Yes
4059245225590
98% Warenverfügbarkeit. N...
31.12.2099
K0609.12
K0609.12
M12
8.0
22
2.5
2.0
30
55
0.0094
Yes
4059245225606
98% Warenverfügbarkeit. N...
31.12.2099
K0609.16
K0609.16
M16
10.0
24
3.5
2.5
65
125
0.0208
Yes
4059245843640
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0322 - Spring Plungers LONG-LOK, ball style, slotted, stainless steel
KIPP USA
05.06.2024
K0317 - Spring Plungers pin style, hexagon socket, steel pin
KIPP USA
05.06.2024
K0336 - Spring plungers with head
KIPP
27.05.2024
K0309 - Spring Plungers ball style, slotted, steel
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성