카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1763 - Swivel and fixed castors heavy-duty version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD모델 선택
{kipp_usa/material_handling/wheels_and_rollers/95020.prj},{NB=K1763.1255010},{BESTKIPPUSA=K1763.125501},{AUSF=Bockrolle},{ROT=0},{RL=Kugellager},{A=55},{B=110},{B1=80},{B2=75},{B3=50},{L=140},{L1=105},{H=170},{D=11},{R=117.5},{R1=125},{TFK=280},{GEW=1.9410},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245595150},{ROT1=0},{VERS=1.000},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1763.10040
K1763.10040
Swivel Castor
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
1.9150
Yes
4059245595112
K1763.12550
K1763.12550
Swivel Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
3.2650
Yes
4059245595143
K1763.16050
K1763.16050
Swivel Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
4.1030
Yes
4059245595174
K1763.20050
K1763.20050
Swivel Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
4.6480
Yes
4059245595204
K1763.25060
K1763.25060
Swivel Castor
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
6.5410
Yes
4059245595235
K1763.100401
K1763.100401
Fixed Castor
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
1.2270
Yes
4059245595129
K1763.125501
K1763.125501
Fixed Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
1.9410
Yes
4059245595150
K1763.160501
K1763.160501
Fixed Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
2.8300
Yes
4059245595181
K1763.200501
K1763.200501
Fixed Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
3.3550
Yes
4059245595211
K1763.250601
K1763.250601
Fixed Castor
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
5.3200
Yes
4059245595242
K1763.100402
K1763.100402
Swivel Castor with stop-t...
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
2.2240
Yes
4059245595136
K1763.125502
K1763.125502
Swivel Castor with stop-t...
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
3.8150
Yes
4059245595167
K1763.160502
K1763.160502
Swivel Castor with stop-t...
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
4.7350
Yes
4059245595198
K1763.200502
K1763.200502
Swivel Castor with stop-t...
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
5.2300
Yes
4059245595228
K1763.250602
K1763.250602
Swivel Castor with stop-t...
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
7.1400
Yes
4059245595259
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성