카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1924 - Shaft collars one-piece, wide, slitted inside
KIPP USA
Machine & Fixture Components
connectors_for_profiles_and_profile_systems
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/connectors_for_profiles_and_profile_systems/07811.prj},{NB=K1924.05001},{BESTKIPPUSA=K1924.05001},{FORM=innen geschlitzt},{MATERIAL=Stahl},{B=41},{C=M8X25},{D1=50},{D2=78},{R=87.0},{GEW=0.7720},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245703043},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=8.0},{XA=13.0},{XB=8.0},{XC=4.0},{XD=0.8},{XE=25.0},{XF=2.0},{XG=27.000},{XH=32.000},{XI=14.000},{XJ=8.500},{XK=0.000},{SW=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form--Typ
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
B
Width
[mm]
C
C (DIN 912)
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
R
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1924.00801
K1924.00801
slitted inside
Steel
20
M3X8
8
18
22.4
0.0272
Yes
4059245702886
31.12.2099
98% Warenverfügbarkeit. N...
K1924.01001
K1924.01001
slitted inside
Steel
20
M3X10
10
24
26.0
0.0494
Yes
4059245702909
31.12.2099
98% Warenverfügbarkeit. N...
K1924.01201
K1924.01201
slitted inside
Steel
24
M4x12
12
28
31.8
0.0841
Yes
4059245702923
31.12.2099
98% Warenverfügbarkeit. N...
K1924.01601
K1924.01601
slitted inside
Steel
29
M5X16
16
34
39.4
0.1439
Yes
4059245702947
31.12.2099
98% Warenverfügbarkeit. N...
K1924.02001
K1924.02001
slitted inside
Steel
33
M6X18
20
40
46.4
0.2240
Yes
4059245702961
31.12.2099
98% Warenverfügbarkeit. N...
K1924.02501
K1924.02501
slitted inside
Steel
33
M6X18
25
45
50.8
0.2623
Yes
4059245702985
31.12.2099
98% Warenverfügbarkeit. N...
K1924.03001
K1924.03001
slitted inside
Steel
33
M6X18
30
54
58.6
0.3727
Yes
4059245703005
31.12.2099
98% Warenverfügbarkeit. N...
K1924.04001
K1924.04001
slitted inside
Steel
33
M6X18
40
60
65.0
0.3726
Yes
4059245703029
31.12.2099
98% Warenverfügbarkeit. N...
K1924.05001
K1924.05001
slitted inside
Steel
41
M8X25
50
78
87.0
0.7720
Yes
4059245703043
31.12.2099
98% Warenverfügbarkeit. N...
K1924.00802
K1924.00802
slitted inside
Stainless steel
20
M3X8
8
18
22.4
0.0240
Yes
4059245702893
31.12.2099
98% Warenverfügbarkeit. N...
K1924.01002
K1924.01002
slitted inside
Stainless steel
20
M3X10
10
24
26.0
0.0515
Yes
4059245702916
31.12.2099
98% Warenverfügbarkeit. N...
K1924.01202
K1924.01202
slitted inside
Stainless steel
24
M4x12
12
28
31.8
0.0842
Yes
4059245702930
31.12.2099
98% Warenverfügbarkeit. N...
K1924.01602
K1924.01602
slitted inside
Stainless steel
29
M5X16
16
34
39.4
0.1441
Yes
4059245702954
31.12.2099
98% Warenverfügbarkeit. N...
K1924.02002
K1924.02002
slitted inside
Stainless steel
33
M6X18
20
40
46.4
0.2241
Yes
4059245702978
31.12.2099
98% Warenverfügbarkeit. N...
K1924.02502
K1924.02502
slitted inside
Stainless steel
33
M6X18
25
45
50.8
0.2608
Yes
4059245702992
31.12.2099
98% Warenverfügbarkeit. N...
K1924.03002
K1924.03002
slitted inside
Stainless steel
33
M6X18
30
54
58.6
0.3794
Yes
4059245703012
31.12.2099
98% Warenverfügbarkeit. N...
K1924.04002
K1924.04002
slitted inside
Stainless steel
33
M6X18
40
60
65.0
0.3768
Yes
4059245703036
31.12.2099
98% Warenverfügbarkeit. N...
K1924.05002
K1924.05002
slitted inside
Stainless steel
41
M8X25
50
78
87.0
0.8449
Yes
4059245703050
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성