카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1468 - Cylindrical grips, plastic revolving
KIPP USA
Handwheels
Handwheel Handles
Powered by
CAD모델 선택
{kipp_usa/handraeder/handwheel_handles/06325-01.prj},{NB=K1468.3408},{GR=4},{D1=25},{D2=18},{L=12.0},{L1=82.5},{L2=12.5},{T=0},{SW=15},{GEW=0.1500},{EAN=4059245613021},{NDM=8},{NDM1=0.0000},{XX=8.000},{TYP=1},{XA=6.00},{XB=7.00},{XC=3.500},{XD=17.600},{XE=22.000},{XF=9.100},{XG=21.000},{XH=67.100},{XI=4.800},{XJ=0.300},{XK=0.500},{XL=0.50},{XM=1.20},{XN=20.70},{XO=1.20},{XP=0.30},{XQ=75.20},{XR=0.60},{TYP1=1},{BESTKIPPUSA=K1468.3408},{GEWINDEART=Außengewinde},{MATGRU=Edelstahl},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
GEWINDEART
Gewindeart
ⁿ/ₐ
MATGRU
Main materia
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
T
depth
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1468.104
K1468.104
External thread
Steel
1
M4
14
9
6.0
40.0
5.0
0
8
0.0200
Yes
4059245476213
31.12.2099
98% Warenverfügbarkeit. N...
K1468.205
K1468.205
External thread
Steel
2
M5
16
11
7.5
49.1
5.1
0
10
0.0350
Yes
4059245476220
31.12.2099
98% Warenverfügbarkeit. N...
K1468.306
K1468.306
External thread
Steel
3
M6
20
14
9.0
61.4
6.4
0
12
0.0685
Yes
4059245476237
31.12.2099
98% Warenverfügbarkeit. N...
K1468.408
K1468.408
External thread
Steel
4
M8
25
18
12.0
82.5
12.5
0
15
0.1500
Yes
4059245476244
31.12.2099
98% Warenverfügbarkeit. N...
K1468.1104
K1468.1104
Internal thread
Steel
1
M4
14
9
0.0
40.0
5.0
8
8
0.0200
Yes
4059245476251
31.12.2099
98% Warenverfügbarkeit. N...
K1468.1205
K1468.1205
Internal thread
Steel
2
M5
16
11
0.0
49.1
5.1
10
10
0.0350
Yes
4059245476268
31.12.2099
98% Warenverfügbarkeit. N...
K1468.1306
K1468.1306
Internal thread
Steel
3
M6
20
14
0.0
61.4
6.4
12
12
0.0685
Yes
4059245476275
31.12.2099
98% Warenverfügbarkeit. N...
K1468.1408
K1468.1408
Internal thread
Steel
4
M8
25
18
0.0
82.5
12.5
16
15
0.1500
Yes
4059245476282
31.12.2099
98% Warenverfügbarkeit. N...
K1468.3104
K1468.3104
External thread
Stainless steel
1
M4
14
9
6.0
40.0
5.0
0
8
0.0200
Yes
4059245612994
31.12.2099
98% Warenverfügbarkeit. N...
K1468.3205
K1468.3205
External thread
Stainless steel
2
M5
16
11
7.5
49.1
5.1
0
10
0.0350
Yes
4059245613007
31.12.2099
98% Warenverfügbarkeit. N...
K1468.3306
K1468.3306
External thread
Stainless steel
3
M6
20
14
9.0
61.4
6.4
0
12
0.0685
Yes
4059245613014
31.12.2099
98% Warenverfügbarkeit. N...
K1468.3408
K1468.3408
External thread
Stainless steel
4
M8
25
18
12.0
82.5
12.5
0
15
0.1500
Yes
4059245613021
31.12.2099
98% Warenverfügbarkeit. N...
K1468.2104
K1468.2104
Internal thread
Stainless steel
1
M4
14
9
0.0
40.0
5.0
8
8
0.0200
Yes
4059245613038
31.12.2099
98% Warenverfügbarkeit. N...
K1468.2205
K1468.2205
Internal thread
Stainless steel
2
M5
16
11
0.0
49.1
5.1
10
10
0.0350
Yes
4059245613045
31.12.2099
98% Warenverfügbarkeit. N...
K1468.2306
K1468.2306
Internal thread
Stainless steel
3
M6
20
14
0.0
61.4
6.4
12
12
0.0700
Yes
4059245613052
31.12.2099
98% Warenverfügbarkeit. N...
K1468.2408
K1468.2408
Internal thread
Stainless steel
4
M8
25
18
0.0
82.5
12.5
16
15
0.1600
Yes
4059245613069
31.12.2099
98% Warenverfügbarkeit. N...
K1468.1AE
K1468.1AE
External thread
Steel
1
8-32
14
9
6.0
40.0
5.0
0
8
0.0200
Yes
4059245476374
31.12.2099
98% Warenverfügbarkeit. N...
K1468.2A1
K1468.2A1
External thread
Steel
2
10-32
16
11
7.5
49.1
5.1
0
10
0.0350
Yes
4059245476381
31.12.2099
98% Warenverfügbarkeit. N...
K1468.3A2
K1468.3A2
External thread
Steel
3
1/4-20
20
14
9.0
61.4
6.4
0
12
0.0685
Yes
4059245476398
31.12.2099
98% Warenverfügbarkeit. N...
K1468.4A3
K1468.4A3
External thread
Steel
4
5/16-18
25
18
12.0
82.5
12.5
0
15
0.1500
Yes
4059245476404
31.12.2099
98% Warenverfügbarkeit. N...
K1468.11AE
K1468.11AE
Internal thread
Steel
1
8-32
14
9
0.0
40.0
5.0
8
8
0.0200
Yes
4059245476411
31.12.2099
98% Warenverfügbarkeit. N...
K1468.12A1
K1468.12A1
Internal thread
Steel
2
10-32
16
11
0.0
49.1
5.1
10
10
0.0350
Yes
4059245476428
31.12.2099
98% Warenverfügbarkeit. N...
K1468.13A2
K1468.13A2
Internal thread
Steel
3
1/4-20
20
14
0.0
61.4
6.4
12
12
0.0685
Yes
4059245476435
31.12.2099
98% Warenverfügbarkeit. N...
K1468.14A3
K1468.14A3
Internal thread
Steel
4
5/16-18
25
18
0.0
82.5
12.5
16
15
0.1500
Yes
4059245476442
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성