카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0382 - Ball pressure screws without head with fine thread
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/07107.prj},{NB=K0382.12040},{KUGEL=15.0},{SW=10.0},{BELASTUNG=90.0},{GEW=0.0760},{EAN=4059245135202},{NDM=20},{ST=1.500},{XA=16.10},{XB=38.30},{XC=12.00},{XD=1.00},{XE=2.000},{XF=0.000},{XG=5.900},{DW0=0.000},{DW1=0.000},{BESTKIPPUSA=K0382.12040},{FORM=A},{AUSF=mit voller Kugel },{D1=M 20 x 1,5},{D3=-},{L1=44.2},{L2=-},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D3
diameter
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0382.10406
K0382.10406
A
with full ball
M 4 x 0,5
-
6
-
2.5
2.0
3.5
0.0003
Yes
4059245859269
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10410
K0382.10410
A
with full ball
M 4 x 0,5
-
10
-
2.5
2.0
3.5
0.0006
Yes
4059245859276
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10508
K0382.10508
A
with full ball
M 5 x 0,5
-
8
-
3.0
2.5
4.5
0.0007
Yes
4059245859283
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10512
K0382.10512
A
with full ball
M 5 x 0,5
-
12
-
3.0
2.5
4.5
0.0012
Yes
4059245859290
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10610
K0382.10610
A
with full ball
M 6 x 0,5
-
10,8
-
4.0
3.0
9.0
0.0015
Yes
4059245859306
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10612
K0382.10612
A
with full ball
M 6 x 0,5
-
12,8
-
4.0
3.0
9.0
0.0022
Yes
4059245859313
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10616
K0382.10616
A
with full ball
M 6 x 0,5
-
16,8
-
4.0
3.0
9.0
0.0027
Yes
4059245859320
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10620
K0382.10620
A
with full ball
M 6 x 0,5
-
20,8
-
4.0
3.0
9.0
0.0034
Yes
4059245859337
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10625
K0382.10625
A
with full ball
M 6 x 0,5
-
25,8
-
4.0
3.0
9.0
0.0044
Yes
4059245859344
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10810
K0382.10810
A
with full ball
M 8 x 1
-
11.2
-
5.5
4.0
10.0
0.0026
Yes
4059245135110
31.12.2099
98% Warenverfügbarkeit. N...
K0382.10820
K0382.10820
A
with full ball
M 8 x 1
-
21.2
-
5.5
4.0
15.0
0.0056
Yes
4059245135127
31.12.2099
98% Warenverfügbarkeit. N...
K0382.11012
K0382.11012
A
with full ball
M 10 x 1
-
13.7
-
7.0
5.0
20.0
0.0053
Yes
4059245135134
31.12.2099
98% Warenverfügbarkeit. N...
K0382.11025
K0382.11025
A
with full ball
M 10 x 1
-
26.7
-
7.0
5.0
20.0
0.0116
Yes
4059245135141
31.12.2099
98% Warenverfügbarkeit. N...
K0382.11216
K0382.11216
A
with full ball
M 12 x 1,5
-
18.0
-
8.5
6.0
30.0
0.0096
Yes
4059245135158
31.12.2099
98% Warenverfügbarkeit. N...
K0382.11230
K0382.11230
A
with full ball
M 12 x 1,5
-
32.0
-
8.5
6.0
30.0
0.0190
Yes
4059245135165
31.12.2099
98% Warenverfügbarkeit. N...
K0382.11620
K0382.11620
A
with full ball
M 16 x 1,5
-
23.3
-
12.0
8.0
60.0
0.0227
Yes
4059245135172
31.12.2099
98% Warenverfügbarkeit. N...
K0382.11635
K0382.11635
A
with full ball
M 16 x 1,5
-
38.3
-
12.0
8.0
60.0
0.0414
Yes
4059245135189
31.12.2099
98% Warenverfügbarkeit. N...
K0382.12030
K0382.12030
A
with full ball
M 20 x 1,5
-
34.2
-
15.0
10.0
90.0
0.0537
Yes
4059245135196
31.12.2099
98% Warenverfügbarkeit. N...
K0382.12040
K0382.12040
A
with full ball
M 20 x 1,5
-
44.2
-
15.0
10.0
90.0
0.0760
Yes
4059245135202
31.12.2099
98% Warenverfügbarkeit. N...
K0382.20406
K0382.20406
B
with flattened ball
M 4 x 0,5
1,3
-
5,6
2.5
2.0
3.5
0.0003
Yes
4059245859351
31.12.2099
98% Warenverfügbarkeit. N...
K0382.20410
K0382.20410
B
with flattened ball
M 4 x 0,5
1,3
-
9,6
2.5
2.0
3.5
0.0006
Yes
4059245859368
31.12.2099
98% Warenverfügbarkeit. N...
K0382.20508
K0382.20508
B
with flattened ball
M 5 x 0,5
2,2
-
7,5
3.0
2.5
4.5
0.0007
Yes
4059245859375
31.12.2099
98% Warenverfügbarkeit. N...
K0382.20512
K0382.20512
B
with flattened ball
M 5 x 0,5
2,2
-
11,5
3.0
2.5
4.5
0.0012
Yes
4059245859382
31.12.2099
98% Warenverfügbarkeit. N...
K0382.20610
K0382.20610
B
with flattened ball
M 6 x 0,5
3,2
-
10
4.0
3.0
9.0
0.0015
Yes
4059245859399
31.12.2099
98% Warenverfügbarkeit. N...
K0382.20612
K0382.20612
B
with flattened ball
M 6 x 0,5
3,2
-
12
4.0
3.0
9.0
0.0018
Yes
4059245859405
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성