카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0342 - Indexing Plungers
KIPP USA
Indexing Plungers
Indexing Plungers without knob
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers_without_knob/03092_1.prj},{NB=K0342.03410 (ENTSPANNT)},{D=10},{D4=28},{L1=28},{L2=12},{L4=25},{H=10},{SW1=22},{SW2=0},{F=2.8},{F1=20},{F2=34},{GEW=0.1047},{EAN=4059245013999},{TAB=1},{NDM=20},{ST=1.50},{TYP=1},{PSTOL=0.001},{L41=0.000},{BESTKIPPUSA=K0342.03410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=R},{AUSF=ohne Kontermutter},{D1=M 20 x 1,5},{L=78},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0342.3004
K0342.3004
Steel
Indexing pin hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0087
Yes
4059245014477
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3105
K0342.3105
Steel
Indexing pin hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0174
Yes
4059245014484
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3206
K0342.3206
Steel
Indexing pin hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0250
Yes
4059245014491
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3308
K0342.3308
Steel
Indexing pin hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0595
Yes
4059245014507
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3410
K0342.3410
Steel
Indexing pin hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1041
Yes
4059245014514
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4004
K0342.4004
Steel
Indexing pin hardened
S
with locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0112
Yes
4059245014521
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4105
K0342.4105
Steel
Indexing pin hardened
S
with locknut
5
M 10 x 1
23
52
17
7
15
5
13
17
1.3
5
12
0.0233
Yes
4059245014538
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4206
K0342.4206
Steel
Indexing pin hardened
S
with locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
19
1.8
6
14
0.0338
Yes
4059245014545
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4308
K0342.4308
Steel
Indexing pin hardened
S
with locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
24
2.3
15
35
0.0782
Yes
4059245014552
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4410
K0342.4410
Steel
Indexing pin hardened
S
with locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
30
2.8
20
34
0.1368
Yes
4059245014569
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03004
K0342.03004
Stainless steel
Indexing pin hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0087
Yes
4059245013951
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03105
K0342.03105
Stainless steel
Indexing pin hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0175
Yes
4059245013968
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03206
K0342.03206
Stainless steel
Indexing pin hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0249
Yes
4059245013975
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03308
K0342.03308
Stainless steel
Indexing pin hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0600
Yes
4059245013982
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03410
K0342.03410
Stainless steel
Indexing pin hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1047
Yes
4059245013999
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04004
K0342.04004
Stainless steel
Indexing pin hardened
S
with locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0117
Yes
4059245014002
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04105
K0342.04105
Stainless steel
Indexing pin hardened
S
with locknut
5
M 10 x 1
23
52
17
7
15
5
13
17
1.3
5
12
0.0236
Yes
4059245014019
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04206
K0342.04206
Stainless steel
Indexing pin hardened
S
with locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
19
1.8
6
14
0.0340
Yes
4059245014026
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04308
K0342.04308
Stainless steel
Indexing pin hardened
S
with locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
24
2.3
15
35
0.0795
Yes
4059245014033
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04410
K0342.04410
Stainless steel
Indexing pin hardened
S
with locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
30
2.8
20
34
0.1024
Yes
4059245014040
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13004
K0342.13004
Stainless steel
Indexing pin not hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0088
Yes
4059245014248
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13105
K0342.13105
Stainless steel
Indexing pin not hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0172
Yes
4059245014262
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13206
K0342.13206
Stainless steel
Indexing pin not hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0250
Yes
4059245014279
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13308
K0342.13308
Stainless steel
Indexing pin not hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0609
Yes
4059245014286
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13410
K0342.13410
Stainless steel
Indexing pin not hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1057
Yes
4059245014293
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성