카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0632 - Indexing Plungers pull knob, stainless steel
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03089_3.prj},{NB=K0632.174516_(D_ENTSPANNT)},{D=16},{D2=40},{L=0.0},{L1=32},{L2=18},{L3=28},{L4=96.0},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.4017},{EAN=4059245621828},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.3},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BESTKIPPUSA=K0632.174516},{MATERIAL=Edelstahl},{SS=1.4404},{PILZGRIFF=blank},{ARRETIERSTIFT=blank},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=5},{D1=M 24 x 2},{SW2=36},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
SS
Steel key
ⁿ/ₐ
PILZGRIFF
Mushroom grip
ⁿ/ₐ
ARRETIERSTIFT
locating pin
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0632.001903
K0632.001903
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
0
0.8
4.5
10
0.0131
Yes
4059245009930
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001004
K0632.001004
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
0
1.0
6.0
12
0.0274
Yes
4059245009862
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001105
K0632.001105
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
0
1.3
5.0
12
0.0483
Yes
4059245009879
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001206
K0632.001206
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
0
1.8
6.0
14
0.0738
Yes
4059245009886
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001308
K0632.001308
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
0
2.3
15.0
35
0.1721
Yes
4059245009893
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001410
K0632.001410
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
0
2.8
15.0
34
0.2134
Yes
4059245009909
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001412
K0632.001412
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
0
2.8
15.0
39
0.2173
Yes
4059245009916
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001516
K0632.001516
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
0
3.2
20.0
46
0.4111
Yes
4059245009923
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002903
K0632.002903
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
10
0.8
4.5
10
0.0146
Yes
4059245010011
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002004
K0632.002004
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
13
1.0
6.0
12
0.0303
Yes
4059245009947
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002105
K0632.002105
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
17
1.3
5.0
12
0.0530
Yes
4059245009954
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002206
K0632.002206
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
19
1.8
6.0
14
0.0827
Yes
4059245009961
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002308
K0632.002308
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
24
2.3
15.0
35
0.1896
Yes
4059245009978
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002410
K0632.002410
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
30
2.8
15.0
34
0.2466
Yes
4059245009985
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002412
K0632.002412
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
30
2.8
15.0
39
0.2472
Yes
4059245009992
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002516
K0632.002516
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
36
3.2
20.0
46
0.4665
Yes
4059245010004
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003903
K0632.003903
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
0
0.8
4.5
10
0.0120
Yes
4059245010097
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003004
K0632.003004
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
0
4
M 8 x 1
18
0.0
15
6
13
38.5
4.0
10
0
1.0
6.0
12
0.0207
Yes
4059245010028
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003105
K0632.003105
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
1
5
M 10 x 1
21
0.0
17
7
15
43.5
5.0
13
0
1.3
5.0
12
0.0378
Yes
4059245010035
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003206
K0632.003206
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
2
6
M 12 x 1,5
25
0.0
20
8
17
51.7
6.0
14
0
1.8
6.0
14
0.0536
Yes
4059245010042
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003308
K0632.003308
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
3
8
M 16 x 1,5
33
0.0
26
10
23
68.0
8.0
19
0
2.3
15.0
35
0.1297
Yes
4059245010059
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003410
K0632.003410
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
10
M 20 x 1,5
33
0.0
28
12
25
74.0
10.0
22
0
2.8
15.0
34
0.1839
Yes
4059245010066
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003412
K0632.003412
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
12
M 20 x 1,5
33
0.0
28
14
25
78.0
12.0
22
0
2.8
15.0
39
0.0711
Yes
4059245010073
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003516
K0632.003516
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
5
16
M 24 x 2
40
0.0
32
18
28
96.0
16.0
27
0
3.2
20.0
46
0.3428
Yes
4059245010080
98% Warenverfügbarkeit. N...
31.12.2099
K0632.004903
K0632.004903
Stainless steel
1.4034
-
hardened
D
lockout type with locknut
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
10
0.8
4.5
10
0.0114
Yes
4059245010172
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성