카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0738 - Adjustable Handles straight inserts and internal components stainless steel, internal thread
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06449.prj},{NB=K0738.310184},{D=16.0},{D1=21.2},{D2=22.0},{H=37.0},{H1=10.0},{H2=23.8},{H3=38.0},{H4=42.0},{A=80},{A1=91.0},{B=11.7},{ZZ=22},{GEW=0.1330},{EAN=4059245639670},{NDM=6.0},{NDM1=0.0000},{TYP=1.000},{XA=14.0},{XB=31.9},{XC=4.8},{XD=0.5},{XE=105.2},{XF=2.9},{XG=89.3},{XH=615.8},{XI=577.8},{XJ=33.4},{XK=2.8},{XL=8.0},{XM=215.5},{XN=45.7},{XO=188.8},{XP=29.0},{XQ=2.4},{XR=23.5},{XS=7.4},{XT=11.3},{XU=0.6},{XV=0.0},{XW=18.7},{XX=8.6},{XY=8.0},{XZ=59.3},{XA1=27.0},{XB1=17.5},{XC1=3.7},{XD1=1.1},{XE1=75.2},{XF1=5.0},{XG1=30.9},{XH1=32.8},{XI1=7.1},{XJ1=7.2},{XK1=49.0},{XL1=9.9},{XM1=4.8},{XN1=1.05},{XO1=9.8},{XP1=26.0},{XQ1=10.0},{XR1=1.5},{XS1=10.3},{XT1=1.5},{XU1=4.0},{XV1=8.5},{XW1=0.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
Screw-depth
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0738.2061
K0738.2061
jet black RAL 9005
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0816
Yes
4059245084616
31.12.2099
98% Warenverfügbarkeit. N...
K0738.2081
K0738.2081
jet black RAL 9005
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0793
Yes
4059245084630
31.12.2099
98% Warenverfügbarkeit. N...
K0738.3081
K0738.3081
jet black RAL 9005
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1365
Yes
4059245084654
31.12.2099
98% Warenverfügbarkeit. N...
K0738.3101
K0738.3101
jet black RAL 9005
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1332
Yes
4059245084678
31.12.2099
98% Warenverfügbarkeit. N...
K0738.2062
K0738.2062
orange RAL 2004
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0821
Yes
4059245084623
31.12.2099
98% Warenverfügbarkeit. N...
K0738.2082
K0738.2082
orange RAL 2004
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0792
Yes
4059245084647
31.12.2099
98% Warenverfügbarkeit. N...
K0738.3082
K0738.3082
orange RAL 2004
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1272
Yes
4059245084661
31.12.2099
98% Warenverfügbarkeit. N...
K0738.3102
K0738.3102
orange RAL 2004
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1337
Yes
4059245084685
31.12.2099
98% Warenverfügbarkeit. N...
K0738.206181
K0738.206181
jet black RAL 9005
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0820
Yes
4059245639564
31.12.2099
98% Warenverfügbarkeit. N...
K0738.208181
K0738.208181
jet black RAL 9005
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0790
Yes
4059245639595
31.12.2099
98% Warenverfügbarkeit. N...
K0738.308181
K0738.308181
jet black RAL 9005
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
4059245639625
31.12.2099
98% Warenverfügbarkeit. N...
K0738.310181
K0738.310181
jet black RAL 9005
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
4059245639656
31.12.2099
98% Warenverfügbarkeit. N...
K0738.206182
K0738.206182
orange RAL 2004
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0820
Yes
4059245639571
31.12.2099
98% Warenverfügbarkeit. N...
K0738.208182
K0738.208182
orange RAL 2004
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0790
Yes
4059245639601
31.12.2099
98% Warenverfügbarkeit. N...
K0738.308182
K0738.308182
orange RAL 2004
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
4059245639632
31.12.2099
98% Warenverfügbarkeit. N...
K0738.310182
K0738.310182
orange RAL 2004
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
4059245639663
31.12.2099
98% Warenverfügbarkeit. N...
K0738.206184
K0738.206184
traffic red RAL 3020
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0820
Yes
4059245639588
31.12.2099
98% Warenverfügbarkeit. N...
K0738.208184
K0738.208184
traffic red RAL 3020
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0790
Yes
4059245639618
31.12.2099
98% Warenverfügbarkeit. N...
K0738.308184
K0738.308184
traffic red RAL 3020
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
4059245639649
31.12.2099
98% Warenverfügbarkeit. N...
K0738.310184
K0738.310184
traffic red RAL 3020
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
4059245639670
31.12.2099
98% Warenverfügbarkeit. N...
K0738.2A21
K0738.2A21
jet black RAL 9005
satin finish
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0782
Yes
4059245382866
31.12.2099
98% Warenverfügbarkeit. N...
K0738.2A31
K0738.2A31
jet black RAL 9005
satin finish
2
5/16-18
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0764
Yes
4059245382880
31.12.2099
98% Warenverfügbarkeit. N...
K0738.3A31
K0738.3A31
jet black RAL 9005
satin finish
3
5/16-18
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1272
Yes
4059245382903
31.12.2099
98% Warenverfügbarkeit. N...
K0738.3A41
K0738.3A41
jet black RAL 9005
satin finish
3
3/8-16
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1252
Yes
4059245382927
31.12.2099
98% Warenverfügbarkeit. N...
K0738.2A22
K0738.2A22
orange RAL 2004
satin finish
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0782
Yes
4059245382873
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성