카탈로그: KIPP (BIM)
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0005 - Cam levers internal and external thread, steel or stainless steel
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD모델 선택
{kipp_bim/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/exzenterhebel/04232_asmtab.prj},{NB=K0005.2511110X50},{BESTKIPP=K0005.2511110X50},{FILTER=KIPP,KIPP_USA,NORELEM,KIPP_BIM},{FARBE=schwarz},{GR=2},{WS=Edelstahl},{AUSF=Außengewinde},{L=50},{D=M 10},{D1=27.1},{D2=11},{B=33.3},{B1=24.0},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{S=1.5},{F=8.0},{HANDKRAFT=350},{BS=Infotext},{TYP2=1.000},{TYP=1},{TYP1=1},{TAB=1},{NDM=10.000},{KDM=8.160},{GEW=0,1325},{EAN=4059245030095},{ZTN=73181535},{ROHS=Yes},{PPATH=04232_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L
Length
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
S
stroke
[mm]
F
Clamping force ca.
[kN]
HANDKRAFT
hand force
[N]
EAN
EAN-Number KIPP
ⁿ/ₐ
ZTN
ⁿ/ₐ
ROHS
ⁿ/ₐ
K0005.9501103
K0005.9501103
schwarz
9
Stahl
Innengewinde
0
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030378
73181692
Yes
K0005.9501104
K0005.9501104
schwarz
9
Stahl
Innengewinde
0
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030415
73181692
Yes
K0005.0501104
K0005.0501104
schwarz
0
Stahl
Innengewinde
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029242
73181692
Yes
K0005.0501105
K0005.0501105
schwarz
0
Stahl
Innengewinde
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029280
73181692
Yes
K0005.1501105
K0005.1501105
schwarz
1
Stahl
Innengewinde
0
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
4059245254330
73181692
Yes
K0005.1501106
K0005.1501106
schwarz
1
Stahl
Innengewinde
0
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
4059245029471
73181692
Yes
K0005.2501108
K0005.2501108
schwarz
2
Stahl
Innengewinde
0
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
1.5
8.0
350
4059245029921
73181692
Yes
K0005.9501103X10
K0005.9501103X10
schwarz
9
Stahl
Außengewinde
10
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030385
73181542
Yes
K0005.9501103X15
K0005.9501103X15
schwarz
9
Stahl
Außengewinde
15
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030392
73181542
Yes
K0005.9501103X30
K0005.9501103X30
schwarz
9
Stahl
Außengewinde
30
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030408
73181542
Yes
K0005.9501104X10
K0005.9501104X10
schwarz
9
Stahl
Außengewinde
10
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030422
73181542
Yes
K0005.9501104X15
K0005.9501104X15
schwarz
9
Stahl
Außengewinde
15
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030439
73181542
Yes
K0005.9501104X30
K0005.9501104X30
schwarz
9
Stahl
Außengewinde
30
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
4059245030446
73181542
Yes
K0005.0501104X15
K0005.0501104X15
schwarz
0
Stahl
Außengewinde
15
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029259
73181542
Yes
K0005.0501104X20
K0005.0501104X20
schwarz
0
Stahl
Außengewinde
20
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029266
73181542
Yes
K0005.0501104X30
K0005.0501104X30
schwarz
0
Stahl
Außengewinde
30
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029273
73181542
Yes
K0005.0501105X20
K0005.0501105X20
schwarz
0
Stahl
Außengewinde
20
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029297
73181542
Yes
K0005.0501105X30
K0005.0501105X30
schwarz
0
Stahl
Außengewinde
30
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029303
73181542
Yes
K0005.0501105X40
K0005.0501105X40
schwarz
0
Stahl
Außengewinde
40
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029310
73181542
Yes
K0005.0501105X50
K0005.0501105X50
schwarz
0
Stahl
Außengewinde
50
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
4059245029327
73181542
Yes
K0005.1501105X20
K0005.1501105X20
schwarz
1
Stahl
Außengewinde
20
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
4059245029433
73181542
Yes
K0005.1501105X30
K0005.1501105X30
schwarz
1
Stahl
Außengewinde
30
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
4059245029440
73181542
Yes
K0005.1501105X40
K0005.1501105X40
schwarz
1
Stahl
Außengewinde
40
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
4059245029457
73181542
Yes
K0005.1501105X50
K0005.1501105X50
schwarz
1
Stahl
Außengewinde
50
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
4059245029464
73181542
Yes
K0005.1501106X20
K0005.1501106X20
schwarz
1
Stahl
Außengewinde
20
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
4059245029488
73181542
Yes
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성