Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1204 - Suppoet extensions for clamp strap assembly
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping units
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spanneinheiten/04204.prj},{NB=K1204.129410},{B=42},{D=17},{D3=36},{H1=94},{H2=10},{H3=16},{L=54},{L1=35},{GEW=0.3791},{EAN=4059245294305},{NDM=5.00},{NDM1=12.00},{SW=3.00},{SW1=6.00},{XA=24.00},{XB=32.00},{XC=19.00},{XD=20.00},{XE=10.00},{XF=19.50},{XG=1.00},{XH=1.00},{XI=1.00},{XJ=80.00},{XK=3.00},{XL=11.70},{XM=5.50},{XN=0.50},{XO=20.50},{XP=20.00},{XQ=2.00},{XR=5.00},{XS=4.000},{XT=10.000},{BESTKIPP=K1204.1294},{D1=M12},{D2=M5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH},{IMPERIAL=MM},{EOL=31.12.2099},{H=10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
B
width
[mm]
D
[mm]
D1
thread
[mm]
D2
thread
[mm]
D3
diameter
[kg]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1204.1039
K1204.1039
30
13
M10
M5
30
39
8
10
44
30
0.1520
Yes
84662080
4059245294282
31.12.2099
98% Warenverfügbarkeit. N...
K1204.1249
K1204.1249
42
17
M12
M5
36
49
10
16
54
35
0.3490
Yes
84662080
4059245294299
31.12.2099
98% Warenverfügbarkeit. N...
K1204.1294
K1204.1294
42
17
M12
M5
36
94
10
16
54
35
0.3791
Yes
84662080
4059245294305
31.12.2099
98% Warenverfügbarkeit. N...
K1204.1655
K1204.1655
50
21
M16
M5
42
55
13
20
60
40
0.5711
Yes
84662080
4059245294312
31.12.2099
98% Warenverfügbarkeit. N...
K1204.1690
K1204.1690
50
21
M16
M5
42
90
13
20
60
40
0.6173
Yes
84662080
4059245294329
31.12.2099
98% Warenverfügbarkeit. N...
K1204.2069
K1204.2069
50
25
M20
M6
50
69
16
25
70
50
0.9299
Yes
84662080
4059245294336
31.12.2099
98% Warenverfügbarkeit. N...
K1204.20109
K1204.20109
50
25
M20
M6
50
109
16
25
70
50
1.0030
Yes
84662080
4059245294343
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성