Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1450 - Clamp strap assemblies, goose-neck
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping units
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spanneinheiten/04193.prj},{NB=K1450.1214},{L=125},{A=20},{A1=40},{B=40},{B1=20},{E1=40},{E2=40},{G=14},{M=16},{FKN=20.2},{GEW=0.9300},{EAN=4059245432974},{SIZE=2.000},{SB1=14.000},{SR1=20.000},{SRAD=48.000},{PSX=10.000},{NDM=12},{ST=1.75},{XA=9.80},{NDM1=12},{ST1=1.750},{LS=58.000},{HS=10.000},{HSK=2.000},{DS=36.000},{DSK=20.000},{FMIN=30.000},{SWS=6.000},{LS2=75.500},{LS1=100.000},{LS3=12.000},{LS4=9.600},{D3=17.500},{D4=23.000},{LS5=7.000},{DK=18.000},{LS6=2.500},{HS1=5.000},{DS1=35.000},{HM=18.000},{SW1=18.000},{A0=20.000},{F2=56.000},{F1=28.000},{XBN=15.000},{BESTKIPP=K1450.1214},{D=M 12 x 100},{D1=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{S=0},{N=19},{F=28}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
A
height of clamp
[mm]
A1
total height of clamp
[mm]
B
width
[mm]
B1
width of cone point
[mm]
E1
distance: cone point-recess
[mm]
E2
length of recess
[mm]
G
for T-slot bolt
[mm]
D
nominal diameter of rolled thread T-slot bolts
ⁿ/ₐ
D1
nominal diameter of adjusting bolt
ⁿ/ₐ
M
length of clamping surface
[mm]
FKN
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1450.1010
K1450.1010
100
15
30
30
15
32
32
10
M 10 x 80
M 10
12
13.9
0.4200
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1450.1212
K1450.1212
125
20
40
40
20
40
40
12
M 12 x 100
M 12
16
20.2
0.9200
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1450.1214
K1450.1214
125
20
40
40
20
40
40
14
M 12 x 100
M 12
16
20.2
0.9300
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1450.1616
K1450.1616
160
25
50
50
25
49
50
16
M 16 x 125
M 16
20
37.8
1.8300
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1450.1618
K1450.1618
160
25
50
50
25
49
50
18
M 16 x 125
M 16
20
37.8
1.8400
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1450.2020
K1450.2020
200
30
60
60
30
55
70
20
M 20 x 160
M 20
24
58.8
3.3500
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1450.2022
K1450.2022
200
30
60
60
30
55
70
22
M 20 x 160
M 20
24
58.8
3.3600
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성